CAA Can Low Level Extern (LIB)
- Version
3.5.21.0
- Namespace
CL2
- Author
CODESYS Development GmbH
- Placeholder
CAA CanL2
Description 1
Hardware abstraction layer for CANbus systems (Network Level 2). Note: If RTS_SIL2 is defined, all used resources are unmanaged even if managed functions are used.
Contents:
CAN Low LevelEnumsFunctionsBasic FunctionsCAN FDCloneMessage(FUN)CreateIdAreaReceiver(FUN)CreateMaskReceiver(FUN)CreateMessage(FUN)CreateSingleIdReceiver(FUN)DeleteReceiver(FUN)DriverClose(FUN)DriverGetSize(FUN)DriverOpenH(FUN)DriverOpenP(FUN)FreeMessage(FUN)Read(FUN)RegisterIdArea(FUN)UnregisterIdArea(FUN)Write(FUN)
Diagnostic InformationGetBaudrate(FUN)GetBusAlarm(FUN)GetBusState(FUN)GetBusload(FUN)GetDiagnosis(FUN)GetDiagnosis2(FUN)GetLostCounter(FUN)GetReceiveCounter(FUN)GetReceiveErrorCounter(FUN)GetReceivePoolSize(FUN)GetReceiveQueueLength(FUN)GetTransmitCounter(FUN)GetTransmitErrorCounter(FUN)GetTransmitPoolSize(FUN)GetTransmitQueueLength(FUN)IsSendingActive(FUN)ResetBusAlarm(FUN)
Extended FunctionalityIndicator ServicesInternalBasic FunctionsCAN FD_CloneMessage(FUN)_CreateArrayReceiver(FUN)_CreateIdAreaReceiver(FUN)_CreateMaskReceiver(FUN)_CreateMessage(FUN)_CreateSingleIdReceiver(FUN)_DeleteReceiver(FUN)_DriverClose(FUN)_DriverGetSize(FUN)_DriverOpenH(FUN)_DriverOpenP(FUN)_FreeMessage(FUN)_Read(FUN)_ReadArrayReceiver(FUN)_RegisterIdArea(FUN)_UnregisterIdArea(FUN)_Write(FUN)
Diagnostic Information_GetBaudrate(FUN)_GetBusAlarm(FUN)_GetBusState(FUN)_GetBusload(FUN)_GetDiagnosis(FUN)_GetDiagnosis2(FUN)_GetLostCounter(FUN)_GetReceiveCounter(FUN)_GetReceiveErrorCounter(FUN)_GetReceivePoolSize(FUN)_GetReceiveQueueLength(FUN)_GetTransmitCounter(FUN)_GetTransmitErrorCounter(FUN)_GetTransmitPoolSize(FUN)_GetTransmitQueueLength(FUN)_IsSendingActive(FUN)_ResetBusAlarm(FUN)
Extended FunctionalityIndicator ServicesMessage Information
Message Information
IndicatorConstants(GVL)Structures
Indices and tables
- 1
- Based on CAA Can Low Level Extern.library, last modified 10.03.2025, 15:41:05. LibDoc 4.6.0.0-r.29The content file CAA Can Low Level Extern.library.json was generated with CODESYS V3.5 SP16 Patch 3 on 10.03.2025, 15:41:07.