_CreateFdMessage (FUN)
FUNCTION _CreateFdMessage : CAA.HANDLE
Unmanaged implementation of CreateFdMessage
- InOut:
Scope
Name
Type
Comment
Return
_CreateFdMessageCAA.HANDLEInput
hFdDriverCAA.HANDLEhandle of CAN FD interface opened by FdDriverOpenH or FdDriverOpenP
cobIDCL2I.COBIDCAN ID
usiLengthUSINTmessage length in bytes; valid values: 0-8, 12, 16, 20, 24, 32, 48, 64
x29BitIDBOOL29 Bit ID
xBitrateSwitchingBOOLuse bit rate switching for faster data transmission
peErrorPOINTER TO ERROR
optional pointer to error enum