IOL_ValidationBackup (ENUM)
TYPE IOL_ValidationBackup :
InspectionLevel to be performed by the Device and the Backup/Restore behavior.
- Attributes:
qualified_only- InOut:
Name
Initial
no_Device_check
0
type_compatible_Device_V10
1
type_compatible_Device_V11
2
type_compatible_Device_V11_with_BackupRestore
3
type_compatible_Device_V11_with_Restore
4