IoDrvCIFXProfinetDevice2 (LIB)
- Version
4.6.0.0
- Namespace
IoDrvCIFXProfinetDeviceLibrary
- Author
CODESYS Development GmbH
- Placeholder
IoDrvCIFXProfinetDevice2
Description 1
Profinet IO Device based on Hilscher NetX chip (Firmware 3.8.x.x).
Contents:
IoDrvCIFXProfinetDevice2ConstantsDatastructsARInfo(STRUCT)DriverDiag(STRUCT)IPParameterValue(STRUCT)PNS_CONFIG_STATES(ENUM)PNS_DIAG(STRUCT)PNS_DIAG_LinkState(ENUM)PacketInterface
FunctionBlocksIoDrvCIFXProfinetDevice(FB)IoDrvCIFXProfinetDeviceDiag(FB)IDevice2IoDrvCIFXProfinetDeviceDiag.CheckCurrentSupportedCommunicationState(METH)IoDrvCIFXProfinetDeviceDiag.CheckSupportedCommunicationState(METH)IoDrvCIFXProfinetDeviceDiag.GetDeviceDiagnosisInfo(METH)IoDrvCIFXProfinetDeviceDiag.GetDeviceErrorAsync(METH)IoDrvCIFXProfinetDeviceDiag.GetDeviceInfo(METH)IoDrvCIFXProfinetDeviceDiag.GetDeviceState(METH)IoDrvCIFXProfinetDeviceDiag.GetSpecificDeviceErrorAsync(METH)IoDrvCIFXProfinetDeviceDiag.GetSpecificDeviceState(METH)IoDrvCIFXProfinetDeviceDiag.SetCommunicationState(METH)
INodeIoDrvCIFXProfinetDeviceDiag.ChildNodeCount(PROP)IoDrvCIFXProfinetDeviceDiag.Connector(PROP)IoDrvCIFXProfinetDeviceDiag.Enable(PROP)IoDrvCIFXProfinetDeviceDiag.FirstChildNode(PROP)IoDrvCIFXProfinetDeviceDiag.Index(PROP)IoDrvCIFXProfinetDeviceDiag.IsRootNode(PROP)IoDrvCIFXProfinetDeviceDiag.NextSiblingNode(PROP)IoDrvCIFXProfinetDeviceDiag.ParentNode(PROP)IoDrvCIFXProfinetDeviceDiag.SiblingNodeCount(PROP)
Indices and tables
- 1
- Based on IoDrvCIFXProfinetDevice2.library, last modified 13.11.2024, 14:58:44. LibDoc 4.6.0.0-r.29The content file IoDrvCIFXProfinetDevice2.library.json was generated with CODESYS V3.5 SP16 Patch 3 on 13.11.2024, 14:58:46.