IOL_EventCode_Device (ENUM)

TYPE IOL_EventCode_Device :

EventCodes for Devices:

Attributes:
qualified_only
InOut:

Name

Initial

Comment

No_malfunction

16#0

No malfunction

General_malfunction

16#1000

General malfunction – unknown error

Temperature_fault

16#4000

Temperature fault – Overload

Device_temperature_overrun

16#4210

Device temperature overrun – Clear source of heat

Device_temperature_underrun

16#4220

Device temperature underrun – Insulate Device

Device_hardware_fault

16#5000

Device hardware fault – Device exchange

Component_malfunction

16#5010

Component malfunction – Repair or exchange

Non_volatile_memory_loss

16#5011

Non volatile memory loss – Check batteries

Batteries_low

16#5012

Batteries low – Exchange batteries

General_power_supply_fault

16#5100

General power supply fault – Check availability

Fuse_blown_or_open

16#5101

Fuse blown/open – Exchange fuse

Primary_supply_voltage_overrun

16#5110

Primary supply voltage overrun – Check tolerance

Primary_supply_voltage_underrun

16#5111

Primary supply voltage underrun – Check tolerance

Secondary_supply_voltage_fault

16#5112

Secondary supply voltage fault (Port Class B) – Check tolerance

Device_software_fault

16#6000

Device software fault – Check firmware revision

Parameter_error

16#6320

Parameter error – Check data sheet and values

Parameter_missing

16#6321

Parameter missing – Check data sheet

Wire_break_of_a_subordinate_device

16#7700

Wire break of a subordinate device – Check installation

Short_circuit

16#7710

Short circuit – Check installation

Ground_fault

16#7711

Ground fault – Check installation

Technology_specific_application_fault

16#8C00

Technology specific application fault – Reset Device

Simulation_active

16#8C01

Simulation active – Check operational mode

Process_variable_range_overrun

16#8C10

Process variable range overrun – Process Data uncertain

Measurement_range_exceeded

16#8C20

Measurement range exceeded – Check application

Process_variable_range_underrun

16#8C30

Process variable range underrun – Process Data uncertain

Maintenance_required_Cleaning

16#8C40

Maintenance required – Cleaning

Maintenance_required_Refill

16#8C41

Maintenance required – Refill

Maintenance_required_Exchange_wear_and_tear_parts

16#8C42

Maintenance required – Exchange wear and tear parts

Data_Storage_upload_request

16#FF91

Data Storage upload request (“DS_UPLOAD_REQ”) – internal, not visible to user