IOL_EventCode_Port (ENUM)
TYPE IOL_EventCode_Port :
Master/Port EventCode:
- Attributes:
qualified_only- InOut:
Name
Initial
Comment
No_malfunction
16#0
No malfunction
Process_Data_mismatch
16#17FF
Process Data mismatch – check submodule configuration (Source: Clause 7 PROFINET Lifecycle manager)
No_Device
16#1800
No Device (Source: SMI_PortEvent)
Startup_parameterization_error
16#1801
Startup parameterization error – check parameter (Source: Clause 7 PROFINET Lifecycle manager)
Incorrect_VendorID
16#1802
Incorrect VendorID – Inspection Level mismatch (Source: SMI_PortEvent)
Incorrect_DeviceID
16#1803
Incorrect DeviceID – Inspection Level mismatch (Source: SMI_PortEvent)
Short_circuit_at_CQ
16#1804
Short circuit at C/Q – check wire connection (Source: SMI_PortEvent)
PHY_overtemperature
16#1805
PHY overtemperature – check Master temperature and load (Source: SMI_PortEvent)
Short_circuit_at_L
16#1806
Short circuit at L+ – check wire connection (Source: SMI_PortEvent)
Overcurrent_at_L
16#1807
Overcurrent at L+ – check power supply (e.g. L1+) (Source: SMI_PortEvent)
Device_Event_overflow
16#1808
Device Event overflow
Backup_inconsistency_memory_out_of_range
16#1809
Backup inconsistency – memory out of range (2048 octets) (Source: SMI_PortEvent)
Backup_inconsistency_idendity_fault
16#180A
Backup inconsistency – idendity fault (Source: SMI_PortEvent)
Backup_inconsistency_Data_storage_unspecific_error
16#180B
Backup inconsistency – Data storage unspecific error (Source: SMI_PortEvent)
Backup_inconsistency_upload_fault
16#180C
Backup inconsistency – upload fault (Source: SMI_PortEvent)
Parameter_inconsistency_download_fault
16#180D
Parameter inconsistency – download fault (Source: SMI_PortEvent)
P24_missing_or_undervoltage
16#180E
P24 (Class B) missing or undervoltage
Short_circuit_at_P24
16#180F
Short circuit at P24 (Class B) – check wire connection (e.g. L2+)
Short_circuit_at_IQ
16#1810
Short circuit at I/Q – check wiring
Short_circuit_at_CQ_of_DO
16#1811
Short circuit at C/Q (if digital output) – check wiring
Overcurrent_at_IQ
16#1812
Overcurrent at I/Q – check load
Overcurrent_at_CQ_of_DO
16#1813
Overcurrent at C/Q (if digital output) – check load
Invalid_cycle_time
16#6000
Invalid cycle time (Source: SMI_PortEvent)
Revision_fault
16#6001
Revision fault – incompatible protocol version (Source: SMI_PortEvent)
ISDU_batch_failed
16#6002
ISDU batch failed – Parameter inconsistency? (Source: SMI_PortEvent) Notification_Port_status_changed := 16#FF26, //Notification Port status changed ‒ Use “SMI_PortStatus” service to read Port status in detail