IOL_PortMode (ENUM)
TYPE IOL_PortMode :
IO-Link Port mode
- Attributes:
qualified_only- InOut:
Name
Initial
Comment
DEACTIVATED
0
SM: INACTIVE –> Port is deactivated; input and output Process Data are “0”; Master shall not perform activities at this port
IOL_MANUAL
1
SM: CFGCOM –> Target Mode based on user defined configuration including validation of RID, VID, DID
IOL_AUTOSTART
2
SM: AUTOCOM Target Mode w/o con- figuration and w/o validation of VID/DID; RID gets highest revision the Master is supporting; Validation: NO_CHECK
DI_CQ
3
DI_C/Q (Pin 4 at M12) (SM: DI –> Port in input mode SIO)
DO_CQ
4
DO_C/Q (Pin 4 at M12) (SM: DO –> Port in output mode SIO)