IOL_PQI (STRUCT)
TYPE IOL_PQI : STRUCT
PROFINET Port qualifier information (PQI) The “Port qualifier information” provides status information of the IO-Link Port or the status of the Device respectively
- InOut:
Name
Type
Comment
NewParBIT0 : No update of Device parameter detected
SubstDevBIT0 : No substitute Device detected (identical SerialNumber)
PortActiveBIT0 : Port de-activated via Port function
DevComBIT0 : No Device available
DevErrBIT0 : No error/warning occurred
PQBIT0 : Invalid IO Process Data from Device