IOL_ProfileIdentifier (ENUM)
TYPE IOL_ProfileIdentifier :
- Attributes:
qualified_only- InOut:
Name
Initial
Comment
None
0
GPS
16#1
Generic Profiled Sensor, SSP Type 0
FSS
16#2
Fixed Switching Sensor, SSP Type 1.1
FSS_disable
16#3
Fixed Switching Sensor, disable function, SSP Type 1.2
AdSS_teach1
16#4
Adjustable Switching Sensor, single value teach, SSP Type 2.1
AdSS_teach2
16#5
Adjustable Switching Sensor, two value teach SSP Type 2.2
AdSS_teachDyn
16#6
Adjustable Switching Sensor, dynamic teach, SSP Type 2.3
AdSS_teach1_disable
16#7
Adjustable Switching Sensor, single value teach, disable function, SSP Type 2.4
AdSS_teach2_disable
16#8
Adjustable Switching Sensor, two value teach, disable function, SSP Type 2.5
AdSS_teachDyn_disable
16#9
Adjustable Switching Sensor, dynamic teach, disable function, SSP Type 2.6
DMS
16#A
Measuring Sensor, SSP Type 3.1
DMS_highRes
16#B
Measuring Sensor, high resolution, SSP Type 3.2
DMS_disable
16#C
Measuring Sensor, disable function, SSP Type 3.3
DMS_highRes_disable
16#D
Measuring Sensor, high resolution, disable function, SSP Type 3.4
BLOB
16#30
BLOB transfer
FWUPD
16#31
Firmware Update
IdentificationAndDiagnosis
16#4000
IO_Link_Safety_FS_Device
16#4001
DeviceIdentification
16#8000
MultiChannel_2setpointSS
16#8001
Multi-channel, two setpoint switching sensor
ProcessDataVariable
16#8002
PDV
DeviceDiagnosis
16#8003
TeachChannel
16#8004
ExtendedIdentification
16#8100