Component Manager (LIB)
- Version
3.5.21.0
- Author
CODESYS Development GmbH
- Placeholder
Component Manager
Description 1
This library provides access to the functions of the ComponentManager of the runtime system.
Contents:
CMAddComponent(FUN)CMAddComponent2(FUN)CMExitComponent(FUN)CMGetComponentByName(FUN)CMGetCoreVersion(FUN)CMInitComponent(FUN)CMRemoveComponent(FUN)CMShutDown(FUN)CMUtlSafeStrCpy(FUN)CMUtlStrICmp(FUN)CMUtlUtf8ToW(FUN)CMUtlWToUtf8(FUN)CMUtlcwstrcpy(FUN)CMUtlwstrcpy(FUN)ComponentID(GVL)EventIDs(GVL)EventParameterLicenseFunctions(STRUCT)Operations(GVL)PlcOperationControl(FB)PlcOperationControl.xDisableAll(PROP)PlcOperationControl.xDisableApplicationBreakpoint(PROP)PlcOperationControl.xDisableApplicationDelete(PROP)PlcOperationControl.xDisableApplicationDownload(PROP)PlcOperationControl.xDisableApplicationForce(PROP)PlcOperationControl.xDisableApplicationOnlineChange(PROP)PlcOperationControl.xDisableApplicationReset(PROP)PlcOperationControl.xDisableApplicationResetOrigin(PROP)PlcOperationControl.xDisableApplicationStart(PROP)PlcOperationControl.xDisableApplicationStop(PROP)PlcOperationControl.xDisableApplicationWrite(PROP)PlcOperationControl.xDisableFileTransferDownload(PROP)PlcOperationControl.xDisableFileTransferUpload(PROP)
RUNTIME_LICENSE_STATE(ENUM)
Indices and tables
- 1
- Based on Component Manager.library, last modified 10.03.2025, 15:58:46. LibDoc 4.6.0.0-r.29The content file Component Manager.library.json was generated with CODESYS V3.5 SP16 Patch 3 on 10.03.2025, 15:58:48.