SysSem Interfaces (LIB)
- Version
3.5.17.0
- Author
CODESYS Development GmbH
Description 1
Library provides access to operating system semaphores on the runtime system for data synchronization. ATTENTION: Be aware, that a hangup could occur, if your task will be suspended because of a watchdog error in your protected code!
Contents:
Indices and tables
- 1
- Based on SysSem_Itfs.library, last modified 20.04.2021, 16:07:43. LibDoc 4.6.0.0-r.29The content file SysSem_Itfs.library.json was generated with CODESYS V3.5 SP16 Patch 3 on 20.04.2021, 16:07:43.