CmpOPCUAServer Interfaces (LIB)
- Version
3.5.21.0
- Author
CODESYS Development GmbH
Description 1
Interfaces of the OPC UA Server runtime component
Contents:
CmpOPCUAServer InterfacesEVTPARAM_CmpOPCUAServerSessionsChanged(STRUCT)EventIDs(GVL)OpcUaServer_MessageSecurityMode(ENUM)OpcUaServer_SessionEvents(ENUM)OpcUaServer_Session_Information(STRUCT)StructsOpcUaDataTypeDescription(STRUCT)OpcUaElementDescription(UNION)OpcUaMethodDescription(STRUCT)OpcUaObjectDescription(STRUCT)OpcUaObjectTypeDescription(STRUCT)OpcUaReferenceTypeDescription(STRUCT)OpcUaServerEventField(STRUCT)OpcUaServerNodeDescription(STRUCT)OpcUaServerReferenceDescription(STRUCT)OpcUaServer_BrowsePath(STRUCT)OpcUaVariableDescription(STRUCT)OpcUaVariableTypeDescription(STRUCT)OpcUaViewDescription(STRUCT)
Indices and tables
- 1
- Based on CmpOPCUAServer_Itfs.library, last modified 10.03.2025, 15:50:38. LibDoc 4.6.0.0-r.29The content file CmpOPCUAServer_Itfs.library.json was generated with CODESYS V3.5 SP16 Patch 3 on 10.03.2025, 15:50:40.