CmpApp (LIB)
- Version
3.5.21.0
- Author
CODESYS Development GmbH
- Placeholder
CmpApp
Description 1
This library provides access to the application manager of the runtime system. Access to all running applications and the usage of all events of the application manager is possible.
Contents:
APPLICATION(STRUCT)APPLICATION_INFO(STRUCT)APP_MEMORY_SEGMENT(STRUCT)AppCallGetProperty(FUN)AppCallGetProperty2(FUN)AppCallGetProperty2Release(FUN)AppCallGetProperty3(FUN)AppCallSetProperty(FUN)AppCallSetProperty2(FUN)AppCheckBootprojectConsistency(FUN)AppFindApplicationByName(FUN)AppGenerateException(FUN)AppGetApplicationByAreaAddress(FUN)AppGetApplicationFlags(FUN)AppGetApplicationInfo(FUN)AppGetAreaAddress(FUN)AppGetAreaOffsetByAddress(FUN)AppGetAreaPointer(FUN)AppGetAreaSize(FUN)AppGetCurrent(FUN)AppGetFirstApp(FUN)AppGetNextApp(FUN)AppGetProjectInformation(FUN)AppGetSegment(FUN)AppGetSegmentAddress(FUN)AppGetSegmentSize(FUN)AppNumOfActiveSessions(FUN)AppRegisterPropAccessFunctions(FUN)AppReset(FUN)AppRestoreRetainsFromFile(FUN)AppStartApplication(FUN)AppStopApplication(FUN)AppStoreRetainsInFile(FUN)ApplicationFlags(GVL)ApplicationState(GVL)AreaTypes(GVL)EventIDs(GVL)EventParameterEVTPARAM_CmpApp(STRUCT)EVTPARAM_CmpAppAllBootAppsLoaded(STRUCT)EVTPARAM_CmpAppComm(STRUCT)EVTPARAM_CmpAppCommCycle(STRUCT)EVTPARAM_CmpAppConfig(STRUCT)EVTPARAM_CmpAppDeny(STRUCT)EVTPARAM_CmpAppDenyDelete(STRUCT)EVTPARAM_CmpAppDenyLoadBootproject(STRUCT)EVTPARAM_CmpAppDenyStart(STRUCT)EVTPARAM_CmpAppDenyStop(STRUCT)EVTPARAM_CmpAppException(STRUCT)EVTPARAM_CmpAppExit(STRUCT)EVTPARAM_CmpAppOEMServiceTag(STRUCT)EVTPARAM_CmpAppOperatingStateChanged(STRUCT)EVTPARAM_CmpAppPrepareLoadBootproject(STRUCT)EVTPARAM_CmpAppRegisterBootproject(STRUCT)EVTPARAM_CmpAppReset(STRUCT)EVTPARAM_CmpAppResetAllApplications(STRUCT)EVTPARAM_CmpAppRetainBackupState(STRUCT)EVTPARAM_CmpAppSourceDownload(STRUCT)EVTPARAM_CmpAppStateChanged(STRUCT)EVTPARAM_CmpAppStop(STRUCT)
Exception(GVL)GlobalConstants(GVL)MAKE_EVENTID(FUN)OperatingState(GVL)OperationReason(GVL)Operations(GVL)PROJECT_INFO(STRUCT)RESET_OPTION(ENUM)RetainBackupState(GVL)
Indices and tables
- 1
- Based on CmpApp.library, last modified 10.03.2025, 15:45:50. LibDoc 4.6.0.0-r.29The content file 003CmpApp.library.json was generated with CODESYS V3.5 SP16 Patch 3 on 10.03.2025, 15:45:52.