TECT_WARNING_CODE_ENUM (ENUM)

TYPE TECT_WARNING_CODE_ENUM(

TECT_NO_WARNING

TECT_WARNING_CODE_ENUM enumeration is to display the warning

Attributes:
qualified_only
InOut:

Name

Initial

Comment

TECT_NO_WARNING

0

1: No Warning

TECT_SP_NOT_WITHIN_LIMITS

7

2: wWarning.bit 6 - Set point or Standby SetPoint if enabled, is not within the temperature limts. LowLow Temperature < Low Temperature < Set Point / Standby Set Point < High Temperature < High High Temperature.
  • Note: If the Set Point is not within the correct limits, the Active Setpoint won’t be set

TECT_HIGH_TEMP

8

3: wWarning.bit 7 - HighTemp: High Temperature Alarm

TECT_LOW_TEMP

9

4: wWarning.bit 8 - LowTemp:Low Temperature Alarm

TECT_HIGH_DEVIATION

10

6: wWarning.bit 9 - HighDeviation: High Deviation Alarm

TECT_LOW_DEVIATION

11

7: wWarning.bit 10 - LowDeviation: Low Deviation Alarm

TECT_NO_HIGH_HIGH_LOW_LOW

12

8: wWarning.bit 11 - NoHighHighLowLow: No HighHighTemp/ LowLowTemp limit is defined

TECT_NO_AUTO_TUNE

15

10: wWarning.bit 14 - NoAutoTune: Auto tune can not be started

TECT_NO_PID_PROCESS

16

11: wWarning.bit 15 - NoPIDProcess: PID process can not be started, or Parameters Kp, Tn, Tv, Td are not valid