TECT_OUTPUT_STATUS_ENUM (ENUM)

TYPE TECT_OUTPUT_STATUS_ENUM(

TECT_DISABLED

TECT_OUTPUT_STATUS_ENUM enumeration will give the status of the PWM output.

Attributes:
qualified_only
InOut:

Name

Initial

Comment

TECT_DISABLED

0

0: Process Disabled

TECT_AUTO_HEAT

1

1: Automatic mode in PID process with setpoint: Heating

TECT_AUTO_COOL

2

2: Automatic mode in PID process with setpoint: Cooling

TECT_AUTO_HEAT_STANDBY

3

3: Automatic mode in PID process with standby setpoint: Heating

TECT_AUTO_COOL_STANDBY

4

4: Automatic mode in PID process with standby setpoint: Cooling

TECT_MANUAL_HEAT

5

5: Manual Mode - Heating

TECT_MANUAL_COOL

6

6: Manual Mode - Cooling

TECT_TUNE_ACTIVE

7

7: AutoTune is active. Heating with tune_output

TECT_TUNE_COMPLETE

8

8: AutoTune is complete. Waiting for accept of AutoTune results.No PWM output

TECT_INACTIVE

9

9: Duty Cycle = 0, No PWM output

TECT_NO_OUTPUT

10

10: NoOutput: Monitor Only

TECT_CO_MONITOR_ACTIVE

11

11: Common sensor current monitoring is active

TECT_CO_MONITOR_WAIT

12

12: Common sensor current monitoring is in waiting mode

TECT_INDIVI_MONITOR

13

13: Individual sensor current monitoring is active

TECT_DummyStatus

256

14: DummyStatus := 256 to ensure the TECT_OUTPUTSTATUS_ENUM has two bytes