TECT_FILE_ENUM (ENUM)

TYPE TECT_FILE_ENUM(

TECT_NO_OPERATION

This enumeration will give the current status of TectLogFile function block operation

Attributes:
qualified_only
InOut:

Name

Initial

Comment

TECT_NO_OPERATION

0

1: No operation is active in TectLogFile function block

TECT_CREATE_SUBFOLDER

5

2: Subfolder creation is active in TectLogFile function block

TECT_WAIT_FOR_TOKEN

20

3: Waiting for token in TectLogFile function block

TECT_OPEN_FILE

40

4: Opening file is active TectLogFile function block

TECT_GET_POSITION

45

5: Get position is active TectLogFile function block

TECT_WRITE_HEADER

50

6: Writing header in TectLogFile function block

TECT_WRITE_ENTRY

60

7: Writing entry TectLogFile function block

TECT_CLOSE_FILE

80

8: Close file is active TectLogFile function block

TECT_CREATE_BACKUP

90

9: Creating backup in TectLogFile function block

TECT_RENAME_FILE

100

10: Renaming is active in TectLogFile function block

TECT_RETRY_RENAME

105

11: Retrying rename in TectLogFile function block

TECT_RELEASE_TOKEN

200

12: Releasing token in TectLogFilefunction block

TECT_CREATE_FOLDER

-5

13: <0: creating folder, not for saving log data state