TECT_ERROR_CODE_ENUM (ENUM)

TYPE TECT_ERROR_CODE_ENUM(

TECT_NO_ERROR

TECT_ERROR_CODE_ENUM enumeration is to display the Error generated

Attributes:
qualified_only
InOut:

Name

Initial

Comment

TECT_NO_ERROR

0

1: No Error

TECT_TUNE_FAULT

1

2: wErrors.bit 0 - TuneFault: tuning Failed - outputs disabled - see iTuneStatus of TectProcessStatusType.

TECT_TC_FAULT_1

2

3: wErrors.bit 1 - TC Fault 1: TC_Fault1 is generated when Actual Temperature is less than tsMachineSet.rTcMin or greater than tsMachineSet.rTcMax. Bad Thermocouple reading - Outputs Disabled

TECT_TC_FAULT_2

3

4: wErrors.bit 2 - TC Fault 2: TC_Fault2 is generated when uiMinTempChange is not achieved within uiChangeTime. Plausability check not passed - Outputs Disabled.

TECT_HIGH_HIGH_TEMP_FAULT

4

5: wErrors.bit 3 - HighHighTempFault: HighHigh Temperature Alarm - Outputs Disabled

TECT_LOW_LOW_TEMP_FAULT

5

6: wErrors.bit 4 - LowLowTempFault: LowLow Temperature Alarm - Outputs Disabled

TECT_TEMP_WRONG_TEMP_LIMITS

13

8: wError.bit 12 - When the configured limits is not in the order of TectMachineSet.TcMax > TectMachineSet.rHighHighTemp > TectProcessSet.rHighTemp > TectProcessSet.rLowTemp > TectMachineSet.rLowLowTemp- Bit 12 of wErrors of TectProcessStatusType

TECT_SHORT_CIRCUIT

17

9: wErrors2.bit 0 - Short Circuit Detected in the zone heater power circuit

TECT_OPEN_CIRCUIT

18

10: wErrors2.bit 1 - Open Circuit Detected in the zone heater power circuit

TECT_CTRL_CIRCUIT_FAILURE

19

11: wErrors2.bit 2 - Failure of control circuit for the zone heater power circuit detected

TECT_NO_RATED_CURRENT

20

12: wErrors2.bit 3 - No valid rated current defined for current monitoring