Processor modules
To enable better product availability into the production and to provide some new features, a revision 1 of the existing AC500-eCo processor modules was necessary. Processor modules with rubric R007x is replaced by compatible new processor modules revision 1 with rubric R017x. Revision 1 devices have more and improved functions and features compared to devices without revision.
For example:
The processor module revision 1 PM5012-T-ETH (1SAP122 600 R0172) replaces the existing processor module without revision PM5012-T-ETH (1SAP 122 600 R0072).
Following points must be considered with the processor module revision 1:
Aspects to be considered with revision 1:
Aspects to be considered with revision 1:
-
The processor module revision 1 (R017x) requires a new BootFW / CPUFW from V3.6.x and higher.
-
It cannot be downgraded and used with lower firmware versions than V3.6.0.
-
The processor module revision 1 (R017x) provides the same features as the processor module (R007x) existing today and is fully compatible.
-
An existing application using a processor module (R007x) built with Automation Builder < 2.6 can run on a processor module revision 1 (R017x) but the application must be upgraded to at least Automation Builder 2.6.0 or higher.
What must be done using a new processor module revision 1 (R017x)?
-
On a new application?
-
Just use the processor module revision 1 (R017x)
-
Use the latest Automation Builder software from 2.6.0 or higher.
-
-
On an existing application using an Automation Builder software version smaller than 2.6.0?
-
To use a processor module revision 1 in an existing application (e.g., replacement of the processor module), the application must be upgraded to at least Automation Builder 2.6.0 or higher.
-
If several processor module (revision 1 and revision 0) are used within the same project, all the processor modules used in the same application must be upgraded to the firmware version V3.6.x and higher.
-
|
Part no. |
Description |
Product life cycle phase *) |
|---|---|---|
|
1SAP 122 600 R0072 (processor module revision 0) |
Basic CPU PM5012-T-ETH, AC500-eCo processor module, programmable logic controller 1 MB, 6DI/4DO-Transistor, Ethernet, 24 V DC, 1 option board slot |
Limited (replaced by processor module revision 1) |
|
1SAP 122 600 R0172 (processor module revision 1) |
Basic CPU PM5012-T-ETH, AC500-eCo processor module, programmable logic controller 1 MB, 6DI/4DO-Transistor, Ethernet, 24 V DC, 1 option board slot |
Active |
|
1SAP 122 700 R0072 (processor module revision 0) |
Basic CPU PM5012-R-ETH, AC500-eCo processor module, programmable logic controller 1 MB, 6DI/4DO-Relay, Ethernet, 24 V DC, 1 option board slot |
Limited (replaced by processor module revision 1) |
|
1SAP 122 700 R0172 (processor module revision 1) |
Basic CPU PM5012-R-ETH, AC500-eCo processor module, programmable logic controller 1 MB, 6DI/4DO-Relay, Ethernet, 24 V DC, 1 option board slot |
Active |
|
1SAP 123 400 R0072 (processor module revision 0) |
Standard CPU PM5032-T-ETH, AC500-eCo processor module, programmable logic controller 2 MB, 12DI/8DO-Transistor/2DC, Ethernet, 24 V DC, 2 option board slots |
Limited (replaced by processor module revision 1) |
|
1SAP 123 400 R0172 (processor module revision 1) |
Standard CPU PM5032-T-ETH, AC500-eCo processor module, programmable logic controller 2 MB, 12DI/8DO-Transistor/2DC, Ethernet, 24 V DC, 2 option board slots |
Active |
|
1SAP 123 500 R0072 (processor module revision 0) |
Standard CPU PM5032-R-ETH, AC500-eCo processor module, programmable logic controller 2 MB, 12DI/6DO-Relay/2DC, Ethernet, 24 V DC, 2 option board slots |
Limited (replaced by processor module revision 1) |
|
1SAP 123 500 R0172 (processor module revision 1) |
Standard CPU PM5032-R-ETH, AC500-eCo processor module, programmable logic controller 2 MB, 12DI/6DO-Relay/2DC, Ethernet, 24 V DC, 2 option board slots |
Active |
|
1SAP 124 000 R0072 (processor module revision 0) |
Standard CPU PM5052-T-ETH, AC500-eCo processor module, programmable logic controller 4 MB, 12DI/8DO-Transistor/2DC, Ethernet, 24 V DC, 3 option board slots |
Limited (replaced by processor module revision 1) |
|
1SAP 124 000 R0172 (processor module revision 1) |
Standard CPU PM5052-T-ETH, AC500-eCo processor module, programmable logic controller 4 MB, 12DI/8DO-Transistor/2DC, Ethernet, 24 V DC, 3 option board slots |
Active |
|
1SAP 124 100 R0072 (processor module revision 0) |
Standard CPU PM5052-R-ETH, AC500-eCo processor module, programmable logic controller 4 MB, 12DI/6DO-Relay/2DC, Ethernet, 24 V DC, 3 option board slots |
Limited (replaced by processor module revision 1) |
|
1SAP 124 100 R0172 (processor module revision 1) |
Standard CPU PM5052-R-ETH, AC500-eCo processor module, programmable logic controller 4 MB, 12DI/6DO-Relay/2DC, Ethernet, 24 V DC, 3 option board slots |
Active |
|
1SAP 124 500 R0073 (processor module revision 0) |
Pro CPU PM5072-T-2ETH, AC500-eCo processor module, programmable logic controller 8 MB, 12DI/8DO-Transistor/2DC, 2 Ethernet, 24 V DC, 3 option board slots |
Limited (replaced by processor module revision 1) |
|
1SAP 124 500 R0173 (processor module revision 1) |
Pro CPU PM5072-T-2ETH, AC500-eCo processor module, programmable logic controller 8 MB, 12DI/8DO-Transistor/2DC, 2 Ethernet, 24 V DC, 3 option board slots |
Active |
|
1SAP 124 400 R0073 (processor module revision 0) |
Pro CPU PM5072-T-2ETHW, AC500-eCo processor module, programmable logic controller 8 MB, 12DI/8DO-Transistor/2DC, 2 Ethernet, 24 V DC, 3 option board slots, wide temperature |
Limited (replaced by processor module revision 1) |
|
1SAP 124 400 R0173 (processor module revision 1) |
Pro CPU PM5072-T-2ETHW, AC500-eCo processor module, programmable logic controller 8 MB, 12DI/8DO-Transistor/2DC, 2 Ethernet, 24 V DC, 3 option board slots, wide temperature |
Active |
|
1SAP 124 600 R0173 (processor module revision 1) |
Pro CPU PM5082-T-2ETH, AC500-eCo processor module, programmable logic controller 18 MB, 12DI/8DO-Transistor/2DC, 2 Ethernet, 24 V DC, 3 option board slots |
Active |
|
1SAP 124 700 R0173 (processor module revision 1) |
Pro CPU PM5092-T-2ETH, AC500-eCo processor module, programmable logic controller 24 MB, 12DI/8DO-Transistor/ 2DC, 2 Ethernet, 24 V DC, 3 option board slots |
Active |
|
Part no. |
Description |
Product life cycle phase *) |
|---|---|---|
|
Required accessories |
||
|
1SAP 187 400 R00xx |
TA52xx, terminal block set |
Active |
|
Optional accessories |
||
|
1SAP 187 000 R0xxx |
TA51xx, option board |
Active |
|
1SAP 180 100 R0002 |
MC5102, memory card |
Active |
|
1SAP 182 800 R0001 |
TA543, screw mounting accessory, 20 pieces per packing unit |
Active |
|
1SAP 187 500 R0003 |
TA5301-CFA, cable fixing part accessory, 20 pieces per packing unit |
Active |
|
1SAP 187 500 R0001 |
TA5300-CVR, option board slot cover, 6 pieces |
Active |
|
1SAP 187 600 R0001 |
TA5400-SIM, input simulator for testing and training purposes, 6 switches |
Active |
*) Modules in lifecycle Classic are available from stock but not recommended for planning and commissioning of new installations.