1
Micro memory card slot
2
5 LEDs to display the states of the processor module (Power, Error, Run, MC, MOD1)
3
RUN button
4
RJ45 female connector for Ethernet1 connection
5
RJ45 female connector for Ethernet2 connection (available for PM50x2-T-2ETH)
6
3-pin terminal block for power supply 24 V DC
7
2 holes for screw mounting
8
Option board slot cover for option board slot (the number of available slots varies according to the CPU type)
9
Cable fixing
10
13-pin terminal block for onboard I/Os
11
12-pin terminal block for onboard I/Os (not available on PM5012-x-ETH)
12
12 LEDs to display the states of the signals
13
10 LEDs to display the states of the signals
14
Cable fixing accessory TA5301-CFA on the top of the housing (optional)
The processor module is shown with pluggable terminal blocks. These terminal blocks must be ordered separately.
The cable fixing accessory on the top of the housing is optional.
Please use TA5301-CFA cable fixing accessory to provide strain relief.
It can also be used for AC500-eCo I/O modules.
The PM50x2 processor modules are supplied with option board slot covers as standard.
There are various TA51xx option boards for the processor modules that can be ordered separately.
Which and how many option boards can be plugged, depends on the respective processor module.
Processor modules |
Total maximum downloadable application size |
Configurable input/output |
Digital inputs |
Digital outputs |
Power supply |
Ethernet interfaces |
Option board slots |
---|---|---|---|---|---|---|---|
Basic CPUs |
|||||||
PM5012-T-ETH |
1 MB thereof 256 kB for user program code and data dynamically allocated |
- |
6 |
4 (Transistor) |
24 V DC |
1 |
1 |
PM5012-R-ETH |
1 MB thereof 256 kB for user program code and data dynamically allocated |
- |
6 |
4 (Relay) |
24 V DC |
1 |
1 |
Standard CPUs |
|||||||
PM5032-T-ETH |
5 MB thereof 512 kB for user program code and data dynamically allocated |
2 (Transistor) |
12 |
8 (Transistor) |
24 V DC |
1 |
2 |
PM5032-R-ETH |
5 MB thereof 512 kB for user program code and data dynamically allocated |
2 (Transistor) |
12 |
6 (Relay) |
24 V DC |
1 |
2 |
PM5052-T-ETH |
7 MB thereof 768 kB for user program code and data dynamically allocated |
2 (Transistor) |
12 |
8 (Transistor) |
24 V DC |
1 |
3 |
PM5052-R-ETH |
7 MB thereof 768 kB for user program code and data dynamically allocated |
2 (Transistor) |
12 |
6 (Relay) |
24 V DC |
1 |
3 |
Pro CPUs |
|||||||
PM5072-T-2ETH |
9 MB thereof 1 MB for user program code and data dynamically allocated |
2 (Transistor) |
12 |
8 (Transistor) |
24 V DC |
2 |
3 |
PM5072-T-2ETHW *) |
9 MB thereof 1 MB for user program code and data dynamically allocated |
2 (Transistor) |
12 |
8 (Transistor) |
24 V DC |
2 |
3 |
PM5082-T-2ETH |
9 MB thereof 1 MB for user program code and data dynamically allocated |
2 (Transistor) |
12 |
8 (Transistor) |
24 V DC |
2 |
3 |
PM5092-T-2ETH |
9 MB thereof 2 MB for user program code and data dynamically allocated |
2 (Transistor) |
12 |
8 (Transistor) |
24 V DC |
2 |
3 |
*) W = wide temperature range
-
Short description
-
Assortment
-
Connections and interfaces
-
Power supply
-
State LEDs and operating elements
-
Diagnosis
-
Technical data
-
Dimensions
-
Ordering Data