Intended purpose
Removable terminal blocks are used for power supply and for I/O connectors on AC500-eCo processor modules PM50x2.
For option boards there are different removable terminal blocks in spring version.
For the AC500-eCo Basic CPUs a 3-pin terminal block for power supply and a 13-pin terminal block for I/O connectors are used.
For the AC500-eCo Standard CPUs and Pro CPUs a 3-pin terminal block for power supply, a 13-pin terminal block and a 12-pin terminal block for I/O connectors are used.
For all CPUs there is a screw and a spring variant available.
Basic CPU |
Standard and Pro CPUs |
||
---|---|---|---|
Spring terminal TA5211-TSPF-B |
Screw terminal TA5211-TSCL-B |
Spring terminal TA5212-TSPF |
Screw terminal TA5212-TSCL |
![]() |
![]() |
![]() |
![]() |
Various removable spring terminal blocks are available for option boards.
The following spare parts are available (depending on the number of pins).
Spring terminals |
|||
---|---|---|---|
TA5220-SPF5 |
TA5220-SPF6 |
TA5220-SPF7 |
TA5220-SPF8 |
![]() |
![]() |
![]() |
![]() |




CAUTION

Risk of injury and damaging the product!
Improper installation and maintenance may result in injury and can damage the product!
-
Installation and maintenance have to be performed according to the technical rules, codes and relevant standards, e.g. EN 60204-1.
-
Read product documentation carefully before wiring. Improper wiring or wrong terminal block from other devices can damage the product!
-
Only by qualified personnel.




CAUTION

Risk of injury and damaging the module when using unapproved terminal blocks!
Only use terminal blocks approved by ABB to avoid injury and damage to the module.
Terminal block set for PM50x2
Terminal block set for PM50x2
Processor modules PM50x2 CPU are not delivered with terminal blocks.
Screw terminal block set:
-
TA5211-TSCL-B (1SAP187400R0001) for PM5012-x-ETH
-
TA5212-TSCL (1SAP187400R0004) for PM5032-x-ETH, PM5052-x-ETH, PM5072-T-2ETH(W), PM5082-T-2ETH, PM5092-T-2ETH
Spring terminal block set:
-
TA5211-TSPF-B (1SAP187400R0002) for PM5012-x-ETH
-
TA5212-TSPF (1SAP187400R0005) for PM5032-x-ETH, PM5052-x-ETH, PM5072-T-2ETH(W), PM5082-T-2ETH, PM5092-T-2ETH
Dimensions
3-pin terminal block for power supply
13-pin terminal block for I/O connectors
12-pin terminal block for I/O connectors
x-PIN terminal blocks for option boards
This results in these dimensions for the available spring terminal blocks.
Description |
Pin |
Length [mm] |
Wide [mm] |
Height [mm] |
---|---|---|---|---|
TA5220-SPF5 |
5 |
18.2 |
7.7 |
22.9 |
TA5220-SPF6 |
6 |
21.7 |
7.7 |
22.9 |
TA5220-SPF7 |
7 |
25.2 |
7.7 |
22.9 |
TA5220-SPF8 |
8 |
28.7 |
7.7 |
22.9 |
Technical data
Parameter |
Value |
|
---|---|---|
Type |
||
TA5211-TSCL-B |
Removable 3-pin terminal block: screw front/cable side 5.00 mm pitch |
|
TA5212-TSCL |
||
Usage |
Power supply for AC500-eCo processor modules |
|
Conductor cross section |
||
Solid (copper) |
0.5 mm² ... 2.5 mm² |
|
Flexible (copper) |
0.5 mm² ... 2.5 mm² |
|
Stripped conductor end |
7 mm |
|
Fastening torque |
0.5 Nm |
|
Dimensions |
||
3-pin terminal block |
15 mm x 12.4 mm x 26.05 mm |
|
Weight |
||
TA5211-TSCL-B |
150 g (2 terminal blocks) |
|
TA5212-TSCL |
200 g (3 terminal blocks) |
Parameter |
Value |
|
---|---|---|
Type |
||
TA5211-TSPF-B |
Removable 3-pin terminal block: spring front/cable front 5.00 mm pitch |
|
TA5212-TSPF |
||
Usage |
Power supply for AC500-eCo processor modules |
|
Conductor cross section |
||
Solid (copper) |
0.5 mm² ... 2.5 mm² |
|
Flexible (copper) |
0.5 mm² ... 2.5 mm² |
|
Stripped conductor end |
11 mm |
|
Dimensions |
||
3-pin terminal block |
15 mm x 15 mm x 25.95 mm |
|
Weight |
||
TA5211-TSPF-B |
150 g (2 terminal blocks) |
|
TA5212-TSPF |
200 g (3 terminal blocks) |
Parameter |
Value |
|
---|---|---|
Type |
||
TA5211-TSCL-B |
Removable 13-pin terminal block: screw front/cable side 5.00 mm pitch |
|
TA5212-TSCL |
Removable 13-pin and 12-pin terminal block: screw front/cable side 5.00 mm pitch |
|
Usage |
Onboard I/Os for AC500-eCo processor modules |
|
Conductor cross section |
||
Solid (copper) |
0.5 mm² ... 2.5 mm² |
|
Flexible (copper) |
0.5 mm² ... 2.5 mm² |
|
Stripped conductor end |
7 mm |
|
Fastening torque |
0.5 Nm |
|
Dimensions |
||
13-pin terminal block |
65 mm x 12.4 mm x 26.05 mm |
|
12-pin terminal block |
60 mm x 12.4 mm x 26.05 mm |
|
Weight |
||
TA5211-TSCL-B |
150 g (2 terminal blocks) |
|
TA5212-TSCL |
200 g (3 terminal blocks) |
Parameter |
Value |
|
---|---|---|
Type |
||
TA5211-TSPF-B |
Removable 13-pin terminal block: spring front/cable front 5.00 mm pitch |
|
TA5212-TSPF |
Removable 13-pin and 12-pin terminal block: spring front/cable front 5.00 mm pitch |
|
Usage |
Onboard I/Os for AC500-eCo processor modules |
|
Conductor cross section |
||
Solid (copper) |
0.5 mm² ... 2.5 mm² |
|
Flexible (copper) |
0.5 mm² ... 2.5 mm² |
|
Stripped conductor end |
11 mm |
|
Dimensions |
||
13-pin terminal block |
65 mm x 15 mm x 25.95 mm |
|
12-pin terminal block |
60 mm x 15 mm x 25.95 mm |
|
Weight |
||
TA5211-TSPF-B |
150 g (2 terminal blocks) |
|
TA5212-TSPF |
200 g (3 terminal blocks) |
Parameter |
Value |
|
---|---|---|
Type |
||
TA5220-SPF5 |
Removable 5-pin terminal block: spring front, cable front 3.50 mm pitch |
|
TA5220-SPF6 |
Removable 6-pin terminal block: spring front, cable front 3.50 mm pitch |
|
TA5220-SPF7 |
Removable 7-pin terminal block: spring front, cable front 3.50 mm pitch |
|
TA5220-SPF8 |
Removable 8-pin terminal block: spring front, cable front 3.50 mm pitch |
|
Usage |
Connectors for AC500-eCo option boards |
|
Conductor cross section |
||
Solid (copper) |
0.2 mm² ... 1.5 mm² |
|
Flexible (copper) |
0.2 mm² ... 1.5 mm² |
|
Stripped conductor end |
8 mm ... 10 mm |
|
Dimensions |
||
TA5220-SPF5 |
18.2 mm x 7.7 mm x 22.9 mm |
|
TA5220-SPF6 |
21.7 mm x 7.7 mm x 22.9 mm |
|
TA5220-SPF7 |
25.2 mm x 7.7 mm x 22.9 mm |
|
TA5220-SPF8 |
28.7 mm x 7.7 mm x 22.9 mm |
|
Weight |
||
TA5220-SPF5 |
150 g |
|
TA5220-SPF6 |
170 g |
|
TA5220-SPF7 |
180 g |
|
TA5220-SPF8 |
200 g |
Ordering data
Part no. |
Description |
---|---|
1SAP 187 400 R0001 |
TA5211-TSCL-B: screw terminal block set for AC500-eCo CPU Basic screw front, cable side 5.00 mm pitch
|
1SAP 187 400 R0002 |
TA5211-TSPF-B: spring terminal block set for AC500-eCo CPU Basic spring front, cable front 5.00 mm pitch
|
Part no. |
Description |
---|---|
1SAP 187 400 R0004 |
TA5212-TSCL: screw terminal block set for AC500-eCo Standard and Pro CPU screw front, cable side 5.00 mm pitch
|
1SAP 187 400 R0005 |
TA5212-TSPF: spring terminal block set for AC500-eCo Standard and Pro CPU spring front, cable front 5.00 mm pitch
|
Part no. |
Description |
---|---|
1SAP 187 400 R0012 |
TA5220-SPF5: spring terminal block, removable, 5-pin, spring front, cable front, 6 pieces per packing unit |
1SAP 187 400 R0013 |
TA5220-SPF6: spring terminal block, removable, 6-pin, spring front, cable front, 6 pieces per packing unit |
1SAP 187 400 R0014 |
TA5220-SPF7: spring terminal block, removable, 7-pin, spring front, cable front, 6 pieces per packing unit |
1SAP 187 400 R0015 |
TA5220-SPF8: spring terminal block, removable, 8-pin, spring front, cable front, 6 pieces per packing unit |