SlitterKnifePositioning (LIB)
- Version
1.0.0.2
- Namespace
AC500_SlitterKnifePositioning
- Author
- Placeholder
AC500_SlitterKnifePositioning
Description 1
This application is used for the automatic positioning knife part of the slitting machine. By driving the mechanical device through a servo motor, the knives are arranged to achieve the goal of automatic positioning knife arrangement. Compared to traditional manual positioning knife, automatic positioning knife can greatly improve production efficiency.
This Library needs PLC based runtime license for using the feature and it is a Technology preview.
Copyright: We reserve all rights in these programs and the information therein. Reproduction, use or disclosure to third parties without express authority is strictly forbidden. (c) 2006-2025 ABB, all rights reserved
Contents:
Indices and tables
- 1
- Based on ABB_SlitterKnifePositioning_AC500.library, last modified 21.10.2025, 11:47:29. LibDoc 4.6.0.0-r.29The content file ABB_SlitterKnifePositioning_AC500.json was generated with Automation Builder 2.9 on 21.10.2025, 11:47:40.