MotionControlLoad (LIB)

Version

1.0.0.25

Namespace

AC500_MotionControlLoad

Author

Placeholder

AC500_MotionControlLoad

Description 1

Motion Control library according to PLCOpen definition for Load control functionality. This Library implementation is based on the “PLCOpen Motion Part 6 – Fluid Power Extensions”

This library contains PLC open standard blocks (MC), and Central Motion control (CMC) function blocks. The library also contains visualization for each function block.

This Library must be used along with ABB_MotionControl_AC500 Library which requires a runtime license.

Copyright: We reserve all rights in these programs and the information therein. Reproduction, use or disclosure to third parties without express authority is strictly forbidden. (c) 2006-2022 ABB, all rights reserved

Contents:

Indices and tables

1
Based on ABB_MotionControlLoad_AC500.library, last modified 14.02.2024, 13:52:37. LibDoc 4.6.0.0-r.29
The content file ABB_MotionControlLoad_AC500.json was generated with Automation Builder 2.8 on 14.02.2024, 13:53:21.