RotaryCutter (LIB)

Version

1.0.0.2

Namespace

AC500_RotaryCutter

Author

None

Placeholder

AC500_RotaryCutter

Description 1

This library is designed for real applicaition. This library contains the solution for rotary cutter/knife.

This Library needs PLC based runtime license for using the feature and it is a Technology preview.

Copyright: We reserve all rights in these programs and the information therein. Reproduction, use or disclosure to third parties without express authority is strictly forbidden. (c) 2006-2025 ABB, all rights reserved

Contents:

Indices and tables

1
Based on ABB_RotaryCutter_AC500.library, last modified 02.11.2025, 12:38:29. LibDoc 4.6.0.0-r.29
The content file ABB_RotaryCutter_AC500.json was generated with Automation Builder 2.9 on 02.11.2025, 12:39:14.