DS_LIFETIME_USED (ENUM)

TYPE DS_LIFETIME_USED

Attributes:
qualified_only
InOut:

Name

Initial

NOTDEFINED

0

DS_0_TO_10_PERCENT_DEVICE_LIFETIME_USED

1

DS_10_TO_20_PERCENT_DEVICE_LIFETIME_USED

2

DS_20_TO_30_PERCENT_DEVICE_LIFETIME_USED

3

DS_30_TO_40_PERCENT_DEVICE_LIFETIME_USED

4

DS_40_TO_50_PERCENT_DEVICE_LIFETIME_USED

5

DS_50_TO_60_PERCENT_DEVICE_LIFETIME_USED

6

DS_60_TO_70_PERCENT_DEVICE_LIFETIME_USED

7

DS_70_TO_80_PERCENT_DEVICE_LIFETIME_USED

8

DS_80_TO_90_PERCENT_DEVICE_LIFETIME_USED

9

DS_90_TO_100_PERCENT_DEVICE_LIFETIME_USED

10

DS_EXCEEDED_MAX_DEVICE_LIFETIME

11