DS_EOL_INFO (ENUM)

TYPE DS_EOL_INFO

Attributes:
qualified_only
InOut:

Name

Initial

Comment

NOTDEFINED

0

0: No End-Of-Life-Information available (e.g. not supported by disk)

GREEN

1

1: Green: NORMAL operating status

YELLOW

2

2: Yellow: WARNING, disk has used 80% of its spare capacity

RED

3

3: Red: URGENT action required, disk has almost used its complete spare capacity or is already dead

RESERVED

4

4: RESERVED (Unused)