history (STRUCT)
TYPE history : STRUCT
Change history
version |
date |
id |
comment |
1.1.1.3 |
2017-07-18 |
293 |
First Checkin V1.1.1.0 |
1.2.0.4 |
2017-07-27 |
306 |
V1.2.0.0 checkin: 2 new FBs for FlashDisk and a Reboot FB |
1.2.1.5 |
2017-09-08 |
345 |
SNTP diagnosis and new FB “PmGetDeviceState” |
1.2.2.6 |
2017-09-28 |
352 |
Documentation corrected, Folder SRAM data |
1.2.2.7 |
2017-10-05 |
356 |
internal change |
1.2.2.8 |
2017-11-07 |
367 |
Corrected SysMemCopy –>Overwrite |
1.2.2.11 |
2019-01-07 |
709 |
build system maintenance |
1.2.2.12 |
2019-11-07 |
920 |
internal change |
1.2.3.1 |
2020-03-27 |
1097 |
internal change |
1.2.3.2 |
2020-04-03 |
1103 |
internal change |
1.2.4.1 |
2020-11-20 |
— |
build system maintenance |
1.2.4.2 |
2020-11-23 |
1381 |
internal change |
1.2.5.1 |
2020-11-24 |
— |
build system maintenance |
1.2.5.2 |
2021-01-22 |
1436 |
internal change |
1.2.5.3 |
2021-04-20 |
1595 |
internal change |
1.2.6.1 |
2021-08-05 |
— |
build system maintenance |
1.2.6.2 |
2021-09-22 |
1708 |
function block PnNtpInfo added |
1.2.6.3 |
2021-10-21 |
1753 |
Update compiler version to 3.5.17.10 and set visualization profile to SP17 (where applicable) |
1.2.6.4 |
2021-12-01 |
— |
build system maintenance |
1.2.6.5 |
2021-12-09 |
1846 |
corrected documentation |
1.2.6.6 |
2022-01-11 |
1878 |
Added new FB WriteBootProject |
1.2.6.7 |
2022-01-11 |
1879 |
internal change |
1.2.6.9 |
2022-04-27 |
1948 |
corrected documentation for FB WriteBootproject |
1.2.7.1 |
2022-06-14 |
2030 |
internal change |
1.2.7.2 |
2022-06-14 |
— |
build system maintenance |
1.2.7.3 |
2022-07-07 |
2058 |
corrected doocumentation |
1.2.7.4 |
2022-09-07 |
2112 |
Fixed error in FB SRAM_EXPORT/FB SRAM_IMPORT |
1.2.7.5 |
2022-09-12 |
2124 |
internal change |
1.2.7.6 |
2022-09-19 |
2134 |
Fixed error in FB SRAM_EXPORT/FB SRAM_IMPORT/PmSramExport/PmSramImport |
1.2.7.8 |
2022-12-21 |
2266 |
Adapt all system libraries for AB 2.6 to use new StateMachine FBs |
1.2.7.9 |
2023-02-17 |
2376 |
internal change |
1.2.7.10 |
2023-02-22 |
2379 |
internal change |
1.2.8.1 |
2023-03-27 |
— |
build system maintenance |
1.2.8.2 |
2023-04-28 |
2477 |
fixed error in FBs CLOCK and PmRealtimeClock |
1.2.8.3 |
2023-05-12 |
2492 |
FB PmDiskWriteProtection implemented |
1.2.8.4 |
2023-10-06 |
2720 |
corrected documentation for enum SRAMArea |
1.2.8.5 |
2023-10-06 |
2721 |
internal change |
1.2.8.6 |
2023-11-07 |
2800 |
internal change |
1.2.8.7 |
2023-11-07 |
2802 |
PmVersion: Improved documentation |
1.2.8.8 |
2023-11-08 |
2805 |
internal change |
1.2.8.9 |
2023-11-17 |
2826 |
fixes related to online-change |
1.2.8.10 |
2023-11-23 |
2843 |
internal change |
1.2.9.1 |
2023-12-21 |
— |
build system maintenance |
1.2.10.1 |
2024-03-21 |
— |
build system maintenance |
1.2.10.2 |
2024-03-21 |
2991 |
internal change |
1.2.10.3 |
2024-06-12 |
3064 |
Added auto-generated functions for retrieval of library version information |
1.2.10.4 |
2024-06-17 |
3070 |
internal change |
1.2.10.5 |
2024-06-17 |
3071 |
internal change |
1.2.10.6 |
2024-08-29 |
3150 |
internal change |
1.2.10.7 |
2024-09-13 |
3166 |
Bugfix for PmDiskStatus |
1.2.10.8 |
2024-09-13 |
3167 |
Bugfixes for PmSramExport, PmSramImport, SRAM_EXPORT, SRAM_IMPORT |
1.2.11.2 |
2024-11-25 |
3329 |
internal change |
1.2.11.3 |
2025-10-21 |
— |
build system maintenance |
1.2.11.4 |
2025-11-03 |
3587 |
internal change |
1.2.12.1 |
2026-05-06 |
3675 |
RTC function blocks must not be declared in retain variable area |
1.2.12.2 |
2026-05-21 |
3683 |
Added function block for running PLC Shell commands |