Datasources Interfaces (LIB)
- Version
3.5.17.0
- Namespace
IDatasources
- Author
3S - Smart Software Solutions GmbH
Description 1
A interface library publishing the interfaces of the datasources feature both for application use as well as for driver implementation.
Contents:
ByteOrder(ENUM)CredentialsDrivers relevant onlyIDataItem(ITF)IDataItemValueAssigner(ITF)IDriver(ITF)IDriverCDSV3(ITF)IDriverCredentialsHandling(ITF)IDriverCredentialsHandlingEveryLogin(ITF)IDriverCustomRequest(ITF)IDriverLargeRequest(ITF)IDriverRequest(ITF)IDriverRequestFactory(ITF)IDriverRequestFactoryCustom(ITF)IDriverRequestFactoryLargeRequests(ITF)IDriverRequestFactoryReusable(ITF)IDriverRequestReusable(ITF)IDriverSpecificData(ITF)IDriverSpecifiedSettings(ITF)IDriverStateMachine(ITF)IDriverStateMachine.Connecting(METH)IDriverStateMachine.PollRequestResult(METH)IDriverStateMachine.ResetAfterError(METH)IDriverStateMachine.SendRequest(METH)IDriverStateMachine.ShutdownAfterError(PROP)IDriverStateMachine.ShuttingDown(METH)IDriverStateMachine.StartConnect(METH)IDriverStateMachine.StartShutdown(METH)
IDriverStateMachine2(ITF)IDriverStateMachineNotifyBeforeShutdown(ITF)IDriverStateMachineShutdownTimeout(ITF)IDriverTraceAddressInfoProvider(ITF)ReusableRequestOperations(ENUM)
ETraceAddressFlags(ENUM)Errors(GVL)ICDSV3Request(ITF)ICDSV3RequestHandling(ITF)ICDSV3Response(ITF)ICDSV3ServiceWriter(ITF)ICustomRequest(ITF)ICustomRequestCallback(ITF)ICustomRequestHandling(ITF)ICustomResponse(ITF)IDataItemBase(ITF)IDataItemList(ITF)IDataItemListExpanding(ITF)IDataItemListPersistant(ITF)IDatasource(ITF)IDatasource2(ITF)IDatasource3(ITF)IDatasourceTraceAddressInfoProvider(ITF)IDatasourcesActionRecord(ITF)IDatasourcesFrameManager(ITF)IDatasourcesMgr(ITF)IDatasourcesMgr.ActionRecordDelete(METH)IDatasourcesMgr.ActionRecordReplay(METH)IDatasourcesMgr.ActionRecordingGetResult(METH)IDatasourcesMgr.ActionRecordingStart(METH)IDatasourcesMgr.AllItemsOk(METH)IDatasourcesMgr.BeginDataConfiguration(METH)IDatasourcesMgr.CreateItemList(METH)IDatasourcesMgr.DeleteItemList(METH)IDatasourcesMgr.EndDataConfiguration(METH)IDatasourcesMgr.GetDatasource(METH)IDatasourcesMgr.GetItemInfo(METH)IDatasourcesMgr.ReadItemsSync(METH)IDatasourcesMgr.ReleaseData(METH)IDatasourcesMgr.SetCredentialsProvider(METH)IDatasourcesMgr.UseData(METH)IDatasourcesMgr.WriteItemsSync(METH)
IDatasourcesMgr2(ITF)IDatasourcesMgr2.AddNotificationClient(METH)IDatasourcesMgr2.CreatePersistantItemList(METH)IDatasourcesMgr2.DeletePersistantItemList(METH)IDatasourcesMgr2.GetPersistantItemList(METH)IDatasourcesMgr2.Lock(METH)IDatasourcesMgr2.PersistantItemListCount(PROP)IDatasourcesMgr2.RemoveNotificationClient(METH)IDatasourcesMgr2.Unlock(METH)
IDatasourcesMgr3(ITF)IDatasourcesMgr4(ITF)INotificationClient(ITF)INotificationClient.ListOperationDone(METH)INotificationClient.ListOperationStart(METH)INotificationClient.ListValueRead(METH)INotificationClient.ListValueWrite(METH)INotificationClient.ReadRequestDone(METH)INotificationClient.ReadRequestStart(METH)INotificationClient.SingleValueRead(METH)INotificationClient.SingleValueWrite(METH)INotificationClient.WriteRequestDone(METH)INotificationClient.WriteRequestStart(METH)
ITraceAddressInfoWriter(ITF)ItemAccess(ENUM)ItemName(STRUCT)ItemNameType(ENUM)ItemQuality(ENUM)MonitoringState(ENUM)PersistantItemListUsage(ENUM)ReplacementInfo(STRUCT)
Indices and tables
- 1
- Based on Datasources_Itfs.library, last modified 20.04.2021, 14:46:13. LibDoc 4.6.0.0-r.29The content file Datasources_Itfs.library.json was generated with CODESYS V3.5 SP16 Patch 3 on 20.04.2021, 14:46:13.