LogIec60870_Input (FB)
FUNCTION_BLOCK LogIec60870_Input EXTENDS AbbLConCA
The Function Block is used for writing datasets into the SRAM-FIFOin of the Datalogger according to IEC 60870-5-104 protocol.
Write telegram of type M_SP1, M_SP16, M_DP, M_IT1, M_IT16, M_ME1, M_ME16 according to IEC60870-5-104 in the format *.csv into the SRAM-FIFOin of the data logger. According to the corresponding data type up to 16 data points of this data type can be written at the same time. The datasets are written in format *.csv as two-dimensional ARRAY. Every part of each dataset is separated by semicolon. Each dataset is ended with a CR/LF.
Here, the Function Block is used to write the datasets into the SRAM-FIFOin of the PLC CPU and not to be sent directly to the control station. This is done with Function Block LogIEC60870_Output which uses the above mentioned function blocks.
- InOut:
Scope
Name
Type
Initial
Comment
Input
SendBOOL2: Start a send request on raising edge
CycleBOOL3: Perform a cyclic send each scandown cycle. At Scandown=0 a dataset is written in each cycle
AutoBOOL4: With each change of an input value or exceeding/falling down of Threshold, this input writes a dataset in FIFOin
ScandownUINT- 5: On cyclic send only send in each <scandown< cycle
e.g. Scandown=100: every hundredth cycle writes a value in FifoIn
e.g. Scandown=0: in every cycle a dataset is written
ThresholdRefreshBOOL6: Threshold refresh. FALSE: refresh each thresholds separately // TRUE: refresh all thresholds together when one threshold reached
IecTypeBYTE7: IEC types: 1=SP1, 2=SP16, 3=DP, 4=IT1, 5=IT16, 6=ME1, 7=ME16
IVBOOL8: Quality.0: Invalid (SP1, SP16, DP, IT1, IT16, ME1, ME16)
NTBOOL9: Quality.1: Not Topical (SP1, SP16, DP, ME1, ME16)
SBBOOL10: Quality.2: Substituted (SP1, SP16, DP, ME1, ME16)
BLBOOL11: Quality.3: Blocked (SP1, SP16, DP, ME1, ME16)
CABOOL12: Quality.4: With quality carry (IT1, IT16)
CYBOOL13: Quality.5: With quality counter adjusted (IT1, IT16)
QOVBOOL14: Quality.6: Overflow Quality (ME1, ME16)
SQBYTE15: Sequence number (IT1, IT16). Valid range of values: 0..31/ 16#0..1F
PingroupPOINTER TO zLogStructPingroup
- 16: Pointer to Pingroup. On this input the data point is set which should be received by the Function Block. The Pingroup of e.g. the data type IEC60870_MeasuredValue
relates to the one defined by the Control-/substation in the global address list of Automation Builder defined data type. After the declarations in Automation Builder are done, the data type is available in the global variable list(command list, Command(CONSTANT)). IEC 60870 data are send or received to the data point defined by the address in Automation Builder. The sent address data point must be the same as the received data point. As the input is a pointer to it has to be connected to an preceding ADR-Operator, to which any Pingroup can be put
ThresholdPOINTER TO DINT
- 17: Pointer to threshold. When exceeding or falling below a threshold, a writing operation of a dataset into the FIFOin is started.
After this operation, either only the single threshold difference (between input and threshold) is deleted (ThresholdRefresh=FALSE) or all differences (ThresholdRefresh=TRUE). As the input is a pointer to, it has to be connected to an preceding ADR-Operator, to which any available input type can be provided: BOOL, BYTE, INT, WORD, DINT, DINT, REAL or an array of these data types. Make sure that Threshold is always of the same TYPE as the the respective input E.g. if the Input is an ARRAY[0..n] of BYTE, Threshold has to be an ARRAY[0..n] OF BYTE too. This input is only relevant for IEC_TYPE<IecType>’s 4(IT1), 5(IT16), 6(ME1) and 7(ME16), not for bool. For the BOOL type inputs, Threshold is not needed.
DataPOINTER TO DINT
- 18: Address of Data. Array or Value with ADR to Data
Input value as single value or as array for the possible 0 to 16 values. As the input is a pointer to it has to be connected to a preceding ADR-Operator, to which any available input-type can be provided: BOOL, BYTE, INT, WORD, DINT, DINT, REAL or an array of these data types
Output
ErrorIDNO_ERROR
3: Shows error, Refer ERROR_ID enumeration for details of the error
StatezLOG_IDLE
4: Actual State of LogInput, enumeration of Type zLOG_ENUM_STATE
InExecutionBOOLFALSE
5: A command was received when InExecution = TRUE - write Datasets is carried out
OverflowBOOLFALSE
6: Overflow, FifoIN is full, datasets are rejected. Output will be TRUE, if an overflow occurs. On this output a rising edge (FALSE -> TRUE) shows that communication/logging request occurred too fast and therefore the SRAM-FIFOin is full
FifoInLevelDINT0
7: Output represents the current level of SRAM-FIFOin (0…161)
FifoInNextWriteDINT0
8: Shown is the next write position in SRAM-FIFOin
FifoInMaxLimitDINT0
9: Maximum limit of FIFOin - Standard value 161
NumberItemsDINT0
10: Number of items since Enable=TRUE
NumberOverflowDINT0
11: Number of overflow items since Enable=TRUE
Methods:
A_StartAction
B_CyclicAction
E_ResetAction
D_AbortAction
Structure: