HaModbus (LIB)

Version

1.4.0.66

Namespace

AC500_HaModbus

Author

None

Placeholder

AC500_HaModbus

Description 1

High Availability Modbus TCP Library can be used where greater level of availability by redundancy and automatic switchover, where a brief freeze of the system is accepted. HA Modbus TCP can handle following switchover scenarios: - Power off or stop of Primary PLC - Manual switchover - When Primary CPU loses connection to all CI modules

Copyright: We reserve all rights in these programs and the information therein. Reproduction, use or disclosure to third parties without express authority is strictly forbidden. (c) 2006-2025 ABB, all rights reserved

Contents:

Indices and tables

1
Based on ABB_HaModbus_AC500.library, last modified 14.11.2025, 09:11:19. LibDoc 4.6.0.0-r.29
The content file ABB_HaModbus_AC500.json was generated with Automation Builder 2.9 on 14.11.2025, 09:11:48.