HaModRampReal (FB)
FUNCTION_BLOCK HaModRampReal
Function block HaModRampReal is a standard real ramp generator with automatic data synchronization in a high availability system Only internal variables and outputs are synchronized. Input variables and parameters are not synchronized. If needed, use HaModDataSync to achieve the same.
Note
It is not recommended to call utility blocks inside other function blocks in user application, this can impact the data synchronization between PLCs. For example, if HaModTon function block is used inside user’s function block, it will lead to data sync mismatch.
- InOut:
Scope
Name
Type
Initial
Comment
Input
InREAL0
1:Input variable
AscendREAL0
2:Maximum positive slope
DescendREAL0
3:Maximum negative slope (non-negative!!)
TimebaseTIMETIME#0ms
- 4:Reference for Ascend/Descend :
t#0s : Ascend/Descend defined per call else : Ascend/Descend defined per specified time
ResetBOOLFALSE
5:Reset
Output
OutREAL0
1:Value of function with limited slope