Cm598CanopenSysDiag (FB)

FUNCTION_BLOCK PUBLIC FINAL Cm598CanopenSysDiag EXTENDS AbbETrig3

Get present system diagnosis

This function block provides diagnosis information which and how many nodes are configured and which and how many nodes are in active data exchange mode. Type of requested information can be selected via NodeStateType. Information about nodes signaling active diagnosis is not supported for this function block. Please use standard diagnosis functions instead, which are provided as device diagnosis. Since position in NodesState byte field corresponds to node id, NodesInState does not correspond to position in byte field but can be used as additional information. The function block behavior is implemented according to the ETrig Function Block

InOut:

Scope

Name

Type

Initial

Comment

Inherited from

Input

Execute

BOOL

FALSE

A rising edge starts a single operation, the output Busy goes to TRUE. In the first cycle all other inputs are read and stored, afterwards they are ignored. A falling edge does not stop the operation. After Done = TRUE or Error = TRUE and Execute = FALSE all outputs will be reset. For executing another operation the Execute input needs to be retriggered by another rising edge!

AbbETrig3

Output

Done

BOOL

FALSE

Operation is completed without error (while outputs Busy and Error are FALSE). This output is TRUE for at least one cycle or until Execute is set to FALSE

AbbETrig3

Busy

BOOL

FALSE

Operation is running (while outputs Done and Error are FALSE)

AbbETrig3

Error

BOOL

FALSE

Operation is stopped with error (while outputs Busy and Done are FALSE). This output is TRUE for at least one cycle or until Execute is set to FALSE. The output ErrorID gives more details about the error.

AbbETrig3

Input

Device

IDeviceCM598Can

instance of CM598Can device

NodeStateType

Cm598NodeStateType

node state type (configured or active)

Output

ErrorID

ERROR_ID

ERROR_ID.NO_ERROR

Error code describing error condition

NodesInState

USINT

0

number of CANopen nodes in corresponding state

NodesState

CM598CanopenNodeStates

node state array of booleans - to show system diagnosis