Cm598CanopenState (FB)
FUNCTION_BLOCK PUBLIC FINAL Cm598CanopenState EXTENDS AbbETrig3
Function Block which is used to read the CANopen State data structure from CM598 The function block behavior is implemented according to the ETrig Function Block.
- InOut:
Scope
Name
Type
Initial
Comment
Inherited from
Input
ExecuteBOOLFALSE
A rising edge starts a single operation, the output Busy goes to TRUE. In the first cycle all other inputs are read and stored, afterwards they are ignored. A falling edge does not stop the operation. After Done = TRUE or Error = TRUE and Execute = FALSE all outputs will be reset. For executing another operation the Execute input needs to be retriggered by another rising edge!
AbbETrig3
Output
DoneBOOLFALSE
Operation is completed without error (while outputs Busy and Error are FALSE). This output is TRUE for at least one cycle or until Execute is set to FALSE
AbbETrig3
BusyBOOLFALSE
Operation is running (while outputs Done and Error are FALSE)
AbbETrig3
ErrorBOOLFALSE
Operation is stopped with error (while outputs Busy and Done are FALSE). This output is TRUE for at least one cycle or until Execute is set to FALSE. The output ErrorID gives more details about the error.
AbbETrig3
Input
DeviceIDeviceCM598Can0
instance of CM598Can device
Output
ErrorIDERROR_ID.NO_ERROR
Error code describing error condition
StateCANopen State data read from CM598Can