Cm598CanopenSyncState (FB)

FUNCTION_BLOCK PUBLIC FINAL Cm598CanopenSyncState EXTENDS AbbETrig3

Function Block which is used to read the CANOpen snyc state by returning number of input/output process data handshake errors The function block behavior is implemented according to the ETrig Function Block

InOut:

Scope

Name

Type

Initial

Comment

Inherited from

Input

Execute

BOOL

FALSE

A rising edge starts a single operation, the output Busy goes to TRUE. In the first cycle all other inputs are read and stored, afterwards they are ignored. A falling edge does not stop the operation. After Done = TRUE or Error = TRUE and Execute = FALSE all outputs will be reset. For executing another operation the Execute input needs to be retriggered by another rising edge!

AbbETrig3

Output

Done

BOOL

FALSE

Operation is completed without error (while outputs Busy and Error are FALSE). This output is TRUE for at least one cycle or until Execute is set to FALSE

AbbETrig3

Busy

BOOL

FALSE

Operation is running (while outputs Done and Error are FALSE)

AbbETrig3

Error

BOOL

FALSE

Operation is stopped with error (while outputs Busy and Done are FALSE). This output is TRUE for at least one cycle or until Execute is set to FALSE. The output ErrorID gives more details about the error.

AbbETrig3

Input

Device

IDeviceCM598Can

instance of CM598Can device

Output

ErrorID

ERROR_ID

ERROR_ID.NO_ERROR

Error code describing error condition

ErrorInCount

UDINT

0

number of input handshake errors

ErrorOutCount

UDINT

0

number of ouput handshake errors