ControlByte (STRUCT)
TYPE ControlByte : STRUCT
The Control Byte is being sent with each safety PDU for a (Sub)Module from the IO-Controller to the device
- InOut:
Name
Type
Comment
iPar_ENBITBit0 iParameter assignment enabled
OA_ReqBITBit1 Operator acknowledge requested (indication)
R_cons_nrBITBit2 Reset MonitoringNumber
Use_TO2BITBit3 Use F_WD_Time_2 (secondary watchdog)
activate_FVBITBit4 Fail-safe values (FV) to be activated
Toggle_hBITBit5 Toggle Bit
ChF_AckBITBit6 Operator acknowledge after cleared channel fault
LoopcheckBITBit7 at F_CRC_Seed = 0: Loopcheck - Loop-back check (“1”) is activeBit7 at F_CRC_Seed = 1: BaseID_Active_h - Optional feature BaseID is active