OBIOPwm (FB)

FUNCTION_BLOCK OBIOPwm EXTENDS AbbLConC3

Access the PWM functionality for AC500 eco CPU.

precondition

the respective channel is configured as PWM channel.

Note

the onboard ā€œ12DI/6DO-R/2DCā€ (e.g. PM5052-R) will allow 2 PWM configuration with the 2DC. They are channel 6/7. This configuration will support OBIOPwm

  • Up to 8 PWM channel are possible. The max possible frequency is determined by hardware delay times.

  • Maximum possible frequency for channel 0..3 is 5kHz.

  • Maximum possible frequency for channel 4..7 is 100 kHz. Recommended is to use <50kHz, or combine the OnTime/Offtime calculation with a feedback like closed-loop control.

  • the max allowed time for OnTime or OffTime is 10sec = 10*1000*1000 microseconds

  • The block accepts OnTime and OffTime in microseconds. The accuracy will be 2.5 us. Pulses will not be shorter, but can be 2.5 us longer.

  • The block counts the issued pulses. (rising edges are counted)

Note

This block should just be called once per cycle otherwise inconsistent values could be send to PRU, if send twice in short time.

InOut:

Scope

Name

Type

Initial

Comment

Inherited from

Input

Enable

BOOL

FALSE

A rising edge (Enable = TRUE) starts the operation, the output Busy goes to TRUE. All other inputs are read and considered continuously. Execution will continue forever until a falling edge (Enable = FALSE) aborts the operation. During Aborting the Busy is still TRUE. Afterward all outputs are reset.

AbbLConC3

Output

Busy

BOOL

FALSE

Operation is running (while output Error is FALSE)

AbbLConC3

Error

BOOL

FALSE

Operation is stopped with error (while output Busy is FALSE). This output is TRUE for at least one cycle or until Enable is set to FALSE. The output ErrorID gives more details about the error.

AbbLConC3

Input

Channel

BYTE

0

Channel, 0,1,2,3,4,5,6,7

OnTime

UDINT

time in microseconds to switch the binary output on

OffTime

UDINT

time in microseconds to switch the binary output off

Output

ErrorID

Error_ID

0

Error code

Counter

UDINT

number of pulses which were already issued, 32bit value counting modulo 2EXP32