|
This is the web edition of the original ⮫ AC500-S safety user manual, version 1.3.2. This web edition is provided for quick reference only. The original safety user manual must be used to meet functional safety application requirements. |
A list of supported PLCopen Safety POUs is presented in the following sub-chapters. The developed PLCopen Safety POUs are based on ⮫ [9].




NOTICE

The referenced standards in the following sub-chapters are used for information only:
-
EN 954-1:1996
-
IEC 60204-1:2016
-
IEC 61496-1:2012
-
ISO 12100:2010
-
EN 574 (2008)
-
ISO 13850:2015
-
IEC 61131-3 (2013-02)
-
IEC 61800-5-2 (2016)
-
ISO 13851:2002
-
ISO 13856-1,-2,-3:2013
-
Machinery Directive 2006/42/EC, Annex I
-
IEC/TS 62046 Ed.2:2008
-
ISO 14119:2013
-
ISO 14120:2015
-
IEC 60947-5-3:2013
Use for functional safety certification the newest functional safety standards⮫ “Applicable standards”.