References / related documentsPermalink

This is the web edition of the original ‎⮫ AC500-S safety user manual, version 1.3.2. This web edition is provided for quick reference only. The original safety user manual must be used to meet functional safety application requirements.

[1]

TÜV SÜD Rail Certification Report for AC500-S Safety PLC, Version - 2018 (or newer), available at ‎⮫ www.abb.com/plc

[2]

PROFIsafe - Profile for Safety Technology on PROFIBUS and PROFINET Profile part, related to IEC 61784-3-3, Version 2.6MU1, 2018/08 (or newer)

[3]

AC500 user documentation for Automation Builder / Control Builder Plus, available at ‎⮫ www.abb.com/plc

[4]

IEC 61131, 2003 (or newer), Programmable Controllers, Part 3 - Programming Languages

[5]

Computer Science and Engineering at University of California, Riverside, Chapter 14, Ch14_Floating Point Calculations and its drawbacks.pdf

[6]

User Examples with PLCopen Safety Functions, Version 1.0.1, 2008 (or newer)

[7]

PROFIsafe System Description, Version - Nov. 2007 (or newer)

[8]

PLCopen Safety: Concepts and Function Blocks, Version 1.0, 2006 (or newer)

[9]

PLCopen Safety: Concepts and Function Blocks, Version 2.0, 2020 (or newer)

[10]

ISO 13849-1: Safety of machinery - Safety-related parts of control systems - Part 1: General principles for design, 2015 (or newer)

[11]

PROFIBUS Guideline: PROFIsafe - Environmental Requirements, V2.5, March 2007 (or newer)

[12]

PROFIBUS Guideline: Communication Function Blocks on PROFIBUS DP and PROFINET IO, V2.0, November 2005. Order No. 2.182 (or newer)

[13]

RIO-FA_3242_V110_Aug18.pdf, 2018/10/30, version 1.1.0, order no. 3.242, ‎⮫ https://de.profibus.com/downloads/remote-io-for-factory-automation-rio-for-fa

[14]

TCI - Tool Calling Interface for PROFIBUS DP and PROFINET IO: TCI-2602-7602_V11_Oct08.zip V1.1, ‎⮫ https://www.profibus.com/download/tci-tool-calling-interface