The system data apply.
Only additional details are therefore documented below.
General data
|
Parameter |
Value |
||||||
|---|---|---|---|---|---|---|---|
|
PM5012 |
PM5032 |
PM5052 |
PM5072 |
PM5082 |
PM5092 |
||
|
Power supply |
24 V DC |
||||||
|
Connection of power supply |
Via removable 3-pin terminal |
||||||
|
Current consumption from power supply (max.) |
|||||||
|
Transistor version |
200 mA |
340 mA |
400 mA |
420 mA |
420 mA |
420 mA |
|
|
Relay version |
200 mA |
340 mA |
400 mA |
- |
- |
- |
|
|
Melting integral of a fuse at 24 V DC |
0.9 A²s |
||||||
|
Peak inrush current from 24 V DC |
65 A |
||||||
|
Max. power dissipation within the processor module |
|||||||
|
Transistor version |
5.7 W |
8.1 W |
9.0 W |
9.2 W |
9.2 W |
9.2 W |
|
|
Relay version |
5.9 W |
8.3 W |
9.2 W |
- |
- |
- |
|
|
Processor module interfaces |
RS485/RS232 (optional), Ethernet |
||||||
|
- |
I/O bus |
||||||
|
Weight |
|||||||
|
Transistor version |
225 g |
253 g |
257 g |
265 g |
265 g |
265 g |
|
|
Relay version |
235 g |
268 g |
273 g |
- |
- |
- |
|
|
Mounting position |
Horizontal or vertical |
||||||
Detailed data
|
Parameter |
Value |
||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
PM5012 |
PM5032 |
PM5052 |
PM5072 |
PM5082 |
PM5092 |
||||||||||||||
|
DRAM memory (HW installed) |
128 MB |
128 MB |
128 MB |
128 MB |
256 MB |
256 MB |
|||||||||||||
|
Total maximum downloadable application size 1) |
1 MB |
5 MB |
7 MB |
9 MB |
18 MB |
24 MB |
|||||||||||||
|
Thereof user program code / data memory dynamically allocated |
256 KB |
512 KB |
768 KB |
1 MB |
2 MB |
3 MB |
|||||||||||||
|
Thereof user web server memory for web visualization max. |
no web |
1.5 MB |
3.2 MB |
7 MB |
16 MB |
21 MB |
|||||||||||||
|
Flash memory for user data |
|||||||||||||||||||
|
Flash memory EMMc (HW installed) |
128 MB |
128 MB |
128 MB |
128 MB |
512 MB |
512 MB |
|||||||||||||
|
Remaining for all other usage (project save, infra- structure...) |
30 MB |
30 MB |
30 MB |
30 MB |
285 MB |
285 MB |
|||||||||||||
|
Buffered (FRAM) |
8 KB |
32 KB |
32 KB |
100 KB |
100 KB |
100 KB |
|||||||||||||
|
VAR_RETAIN persistent |
4 KB |
16 KB |
16 KB |
36 KB |
36 KB |
36 KB |
|||||||||||||
|
%MB data |
4 KB |
16 KB |
16 KB |
64 KB |
64 KB |
64 KB |
|||||||||||||
|
Expandable memory |
None |
None |
None |
None |
None |
None |
|||||||||||||
|
Integrated mass storage memory (FLASH) |
None |
None |
None |
None |
None |
None |
|||||||||||||
|
Slot for pluggable memory card |
x |
x |
x |
x |
x |
x |
|||||||||||||
|
Real-time clock (RTC) |
Optional with TA5131-RTC |
Built in |
|||||||||||||||||
|
Min. retention time for RTC at room temperature (if at least powered for 8 hours) |
7 days |
20 days |
|||||||||||||||||
|
Accuracy |
±2 s/ day |
||||||||||||||||||
|
Programming languages |
|
||||||||||||||||||
|
Processor type |
TI ARM Cortex-A9 32-bit-RISC |
||||||||||||||||||
|
Processor clock speed |
300 MHz |
600 MHz |
800 MHz |
||||||||||||||||
|
Calculation time per instructions (minimum) |
PM5012 |
PM5032 |
PM5052 |
PM5072 |
PM5082 |
PM5092 |
|||||||||||||
|
Binary |
20 ns |
10 ns |
10 ns |
||||||||||||||||
|
Word |
50 ns |
10 ns |
10 ns |
||||||||||||||||
|
Floating point |
600 ns |
10 ns |
10 ns |
||||||||||||||||
|
Lowest cycle time usable (also f. PTO) |
- |
5 ms |
2 ms |
1 ms |
1 ms |
0.5 ms |
|||||||||||||
|
Using onboard EtherCAT protocol (licensed) in preparation |
|||||||||||||||||||
|
EtherCAT onboard No. of synchronized axis |
PM5012 |
PM5032 |
PM5052 |
PM5072 |
PM5082 |
PM5092 |
|||||||||||||
|
axis per 1 ms typically |
- |
- |
- |
- |
2 - 4* |
3 - 6* |
|||||||||||||
|
axis per 2 ms typically |
- |
- |
- |
2 - 4* |
4 - 8* |
8 - 12* |
|||||||||||||
|
axis per 4 ms typically |
- |
- |
- |
4 - 8* |
8 - 16 |
16 - 24 |
|||||||||||||
|
Cyclic min. configurable |
10 ms |
5 ms |
2 ms |
1 ms |
1 ms |
1 ms |
|||||||||||||
|
Time-controlled |
Yes |
||||||||||||||||||
|
Multitasking |
Yes |
||||||||||||||||||
|
Interruption |
Yes |
||||||||||||||||||
|
LEDs |
Power, Error, Run, MC, MOD1, States of I/Os |
||||||||||||||||||
|
RUN/STOP button |
Yes |
||||||||||||||||||
|
Protection of the user program by password |
On request |
||||||||||||||||||
|
Usable accessories |
On request |
||||||||||||||||||
|
Remarks: * Depending an application complexity the available performance is limited and shared. 1): The values are for information only and cannot be fulfilled altogether. The available resources are limited at the end by the maximal downloadable application size for each CPU. |
|||||||||||||||||||
|
Data of I/Os |
PM5012-x-ETH |
PM5032-x-ETH |
PM5052-x-ETH |
PM5072-T-2ETH(W) |
PM5082-T-2ETH |
PM5092-T-2ETH |
|---|---|---|---|---|---|---|
|
Onboard digital inputs |
||||||
|
Channels |
6 (incl. 2 counter inputs 5 kHz and 4 interrupts) |
12 (incl. 4 fast counter/encoder inputs (100 kHz/200 kHz), 4 inputs (5 kHz), 4 standard inputs) |
||||
|
Signal voltage |
24 V DC type 1 |
|||||
|
Onboard digital outputs |
||||||
|
Type of digital outputs |
PM5012-T-ETH: Transistor |
PM5032-T-ETH: Transistor |
PM5052-T-ETH: Transistor |
PM5072-T-2ETH(W): Transistor |
PM5082-T-2ETH: Transistor |
PM5092-T-2ETH: Transistor |
|
PM5012-R-ETH: Relay |
PM5032-R-ETH: Relay |
PM5052-R-ETH: Relay |
- |
- |
- |
|
|
Channels for transistor version |
4 (5 kHz standard and PWM) |
8 (incl. 4 fast outputs for standard or 4 PWM/4 PTO (100 kHz/200 kHz), 4 standard outputs (5 kHz)) |
||||
|
Channels digital input/output configurable (valid for both PLC version relais or transistor) |
- |
2 Relay version: The DC channels can be used as 1 PTO/2 PWM (100 kHz) or standard digital inputs/outputs Transistor version: The DC channels can only be used as standard digital inputs/outputs |
2 Transistor version: The DC channels can only be used as standard digital inputs/outputs |
|||
|
Rated voltage transistor |
24 V DC |
|||||
|
Nominal current per transistor channel |
0.5 A resistive |
|||||
|
Channels for relay version |
4 |
6 |
- |
- |
- |
|
|
Rated voltage relay |
100 V AC ... 240 V AC or 24 V DC |
- |
- |
- |
||
|
Nominal current per relay channel |
2 A resistive |
- |
- |
- |
||
|
Analog inputs |
Optional |
|||||
|
Analog outputs |
Optional |
|||||
|
Number of option board slots |
1 |
2 |
3 |
3 |
3 |
3 |
|
Usage of option board |
Each slot can be used for all type of existing option boards, same option board for serial interface or digital/analog I/O extension can be used on several slot per CPU. Note: RTC option board is only for PM5012 possible. |
|||||
|
KNX address switch |
No |
TA5130-KNXPB only on 1 slot |
||||
|
Real-time clock (RTC) |
TA5131-RTC |
No |
||||
|
Serial interface |
TA5141-RS232I, TA5142-RS485/TA5142-RS485I |
|||||
|
No |
TA5146-CN |
|||||
|
Digital in/out channels |
TA5101-4DI, TA5105-4DOT, TA5110-2DI2DOT |
|||||
|
Analog in/out channels |
TA5120-2AI-UI, TA5122-2AI-TC, TA5123-2AI-RTD, TA5126-2AO-UI, TA5128\-2AI1AO |
|||||
|
Max. number of I/O modules on I/O bus |
0 |
10 |
||||
|
Digital inputs |
Onboard I/O only |
128 byte |
1 KB |
|||
|
Digital outputs |
128 byte |
1 KB |
||||
|
Number of decentralized inputs and outputs |
Depending on the fieldbus used |
|||||
|
Internal interfaces |
||||||
|
Serial COMx |
Optional, use a dedicated serial interface option board (up to 1) |
Optional, use a dedicated serial interface option board (up to 2) |
Optional, use a dedicated serial interface option board (up to 3) |
|||
|
Modbus RTU Master/Slave, ASCII |
||||||
|
Ethernet interface RJ45 |
1 |
2 Independent with switch functionality |
||||
|
Ethernet functions |
Programming, TCP/IP, UDP/IP, DHCP, PING, network variables, and other listed below |
|||||
|
Modbus TCP/IP client/server |
Yes 8 / 3 |
Yes 13 / 8 |
Yes 20 / 10 |
Yes 30 / 15 |
Yes 40 / 20 |
Yes 50 / 25 |
|
SNTP client/server |
No |
Yes |
||||
|
HTTPs and WebVisu number of connections |
No |
Yes 1 |
Yes 2 |
Yes 4 |
Yes 4 |
Yes 6 |
|
FTPs number of connections |
No |
Yes 1 |
Yes 2 |
Yes 2 |
Yes 2 |
Yes 2 |
|
OPC UA server number of free tags |
No |
Yes 125 |
Yes 250 |
Yes 1000 |
Yes 3000 |
Yes 5000 |
|
MQTT and JSON library |
No |
Yes |
||||
|
OPC DA server |
Yes |
|||||
|
IEC 60870-5-104 telecontrol protocol |
No |
Yes Substation only, 5 connections max., only 1 Ethernet supported |
||||
|
number of free tags |
1000 |
2000 |
3000 |
|||
|
Licensed protocols (runtime protocol per CPU) |
||||||
|
BACnet IP B-BC⮫ “BACnet-BC” |
No |
Yes (max. 1000 object variables) |
||||
|
KNXIP ⮫ “KNX configurator” |
No |
Yes (max. 1000 object variables) |
||||
|
IEC 61850 MMS server/goose pub/sub |
No |
Yes (max. 1000 data attributes) |
||||
|
EtherNet/IP adapter/scanner |
No |
Yes max. 512 byte in / 512 byte out data for adapter |
||||
|
EtherCAT Master |
No |
Yes max. 512 byte in / 512 byte out data for adapter |
||||
|
Data of I/Os |
PM5012-x-ETH |
PM5032-x-ETH |
PM5052-x-ETH |
PM5072-T-2ETH(W) |
PM5082-T-2ETH |
PM5092-T-2ETH |
|---|---|---|---|---|---|---|
|
DNP3 Outstation |
NO |
Yes (max. 400 tags, 8 client sessions) |
Yes (max. 700 tags, 8 client sessions) |
Yes (max. 700 tags, 8 client sessions) |
||