Technical dataPermalink

The system data of AC500 and S500 is applicable to the standard version.⮫ “System data AC500”

The system data of AC500-XC is applicable to the XC version.⮫ “System data AC500-XC”

Only additional details are therefore documented below.

The technical data are also applicable to the XC version.

Parameter

Value

Connection of the supply voltage 24 V DC at the terminal base of the processor module

Removable 5-pin terminal block spring type

Max. current consumption from 24 V DC

TB5600: 0.3 A 1)

TB5610: 0.4 A 1)

TB5620: 0.5 A 1)

TB5640: 0.65 A 1)

TB5660: 0.8 A 1)

Melting integral of a fuse at 24 V DC

Min. 1 A²s 2)

Peak inrush current from 24 V DC

55 A 2)

Number of slots for processor modules

1 (on all terminal bases)

Processor module interfaces at TB56xx

I/O bus, ETH1, ETH2, CAN, COM1

Net weight (terminal base without processor module)

TB5600: 155 g

TB5610: 180 g

TB5620: 210 g

TB5640: 260 g

TB5660: 310 g

Mounting position

Horizontal or vertical

1) Including processor modules, communication modules and I/O bus supply.

2) The inrush current and the melting integral depends on the internal power supply of the processor module and the number and type of communication modules and I/O modules connected to the I/O bus.

Table 143: Combination of TB56xx-2ETH(-XC) and PM56xx(-XC)

Processor module

PM5630

PM5650

PM5670

PM5675

PM5680 2)

PM5685 2)

TB5600-2ETH

0 slot

0 slot

0 slot

0 slot

0 slot

0 slot

TB5610-2ETH

1 slot

1 slot

1 slot

1 slot

1 slot

1 slot

TB5620-2ETH

2 slots

2 slots

2 slots

2 slots

2 slots

2 slots

TB5640-2ETH

-

4 slots

4 slots

4 slots

4 slots

4 slots

TB5660-2ETH

-

-

6 slots 1)

6 slots 1)

-

6 slots

Remarks:

The slots can be used for connecting communication modules or AC500-S modules. Note that only one AC500-S module can be connected at one terminal base.

1) PM567x must have the order numbers 1SAP151000R0378, 1SAP151500R0378 or a production index ≥ C0.

2) XC variant is not applicable.