-
TB5600-2ETH: 1 processor module, with network interface 2 Ethernet RJ45, 1 CAN and 1 COM1
-
TB5610-2ETH: 1 processor module, 1 communication module, with network interface 2 Ethernet RJ45, 1 CAN and 1 COM1
-
TB5620-2ETH: 1 processor module, 2 communication modules, with network interface 2 Ethernet RJ45, 1 CAN and 1 COM1
-
TB5640-2ETH: 1 processor module, 4 communication modules, with network interface 2 Ethernet RJ45, 1 CAN and 1 COM1
-
TB5660-2ETH: 1 processor module, 6 communication modules, with network interface 2 Ethernet RJ45, 1 CAN and 1 COM1
-
XC version for use in extreme ambient conditions available
Terminal bases TB56xx-2ETH can only be used with processor modules PM56xx-2ETH.
Processor module |
PM5630 |
PM5650 |
PM5670 |
PM5675 |
---|---|---|---|---|
TB5600-2ETH |
0 slot |
0 slot |
0 slot |
0 slot |
TB5610-2ETH |
1 slot |
1 slot |
1 slot |
1 slot |
TB5620-2ETH |
2 slots |
2 slots |
2 slots |
2 slots |
TB5640-2ETH |
- |
4 slots |
4 slots |
4 slots |
TB5660-2ETH |
- |
- |
6 slots 1) |
6 slots 1) |
Remarks: The slots can be used for connecting communication modules or AC500-S modules. Note that only one AC500-S module can be connected at one terminal base. 1) PM567x must have an index ≥ C0. |
The following figure shows the TB5620-2ETH as example.

- 1
-
I/O bus (10-pin, female) to connect the I/O terminal units
- 2
-
One available slot for the processor module
- 3
-
Slots for communication modules
- 4
-
Interface for CAN (5-pin terminal block, removable)
- 5
-
Power supply (5-pin terminal block, removable)
- 6
-
Serial interface COM1 (9-pin terminal block, removable)
- 7
-
RJ45 female connector for Ethernet connection
- 8
-
Holes for screw mounting
XC version
XC = eXtreme Conditions

Extreme conditions
Extreme conditions
Terminal bases for use in extreme ambient conditions have no sign for XC version.
The figure 3 in the Part no. 1SAP3... (label) identifies the XC version.
-
Short description
-
Connections
-
Technical data
-
Dimensions
-
Ordering data