TA526 - Wall mounting accessoryPermalink

TA526-01

Purpose

If a terminal base or a terminal unit should be mounted with screws, the wall mounting accessories TA526 must be inserted at the rear side first. This plastic parts prevent bending of terminal bases and terminal units while screwing up.

⮫ Handling of the wall mounting accessory with terminal units

⮫ Handling of the wall mounting accessory with terminal bases

Technical data

Parameter

Value

Weight

5 g

Dimensions

67 mm x 35 mm x 5,5 mm

Ordering data

Part no.

Description

Product life cycle phase *)

1SAP 180 800 R0001

TA526, wall mounting accessory

Active

*) Modules in lifecycle Classic are available from stock but not recommended for planning and commissioning of new installations.