|
Parameter |
PM5012-T-ETH |
PM5012-R-ETH |
PM5032-T-ETH PM5052-T-ETH PM5072-T-2ETH(W) PM5082-T-2ETH PM5092-T-2ETH |
PM5032-R-ETH PM5052-R-ETH |
|
|---|---|---|---|---|---|
|
PTO |
|||||
|
Useable outputs |
- |
- |
4 |
1 pair of output |
|
|
Fast output, max. up to 200 kHz 2) |
- |
- |
O4 … O7 For 2 PTO 200 kHz 1) Pulse/Direction or CC/Ccw modes as pair of outputs |
C12 … C13 |
|
|
O4 … O7 as 4 PTO up to 200 kHz Pulse outputs / Direction using fast output 5kHz O0...O3 2) |
|||||
1) If the load is less than 100 mA it is strongly recommended to connect an additional load resistor (240 Ω/5 W or 270 Ω/5 W) to the output to improve the pulse signal.
2) With the processor modules revision 1 (rubric R017x), the fast output provides then 200 kHz PTO Pulse output instead of 100 kHz. The processor modules revision 1 needs at least AB 2.6.0 and higher.