The processor modules PM50x2 have onboard I/Os which provide several functionalities. According to the CPU type, the number or the functionality of the onboard I/Os can be different.
With the processor modules revision 1 (rubric R017x), the fast output channels provides up to 4 PTO pulse/direction with up to 200 kHz (rubric R007x, only 100 kHz). The processor modules revision 1 are supported from AB 2.6.0 and the AB software automatically recognizes the used processor module.
Parameter |
Value |
|||
---|---|---|---|---|
PM5012-T-ETH |
PM5012-R-ETH |
PM5032-T-ETH PM5052-T-ETH PM5072-T-2ETH(W) PM5082-T-2ETH PM5092-T-2ETH |
PM5032-R-ETH PM5052-R-ETH |
|
Digital inputs |
6 |
12 |
||
Functionality of digital inputs (encoder, fast counter, counter, interrupt) |
6 DI fast input 24 V DC (max. 5 kHz) The digital inputs are usable as the following:
|
4 DI fast input 24 V DC (max. 200 kHz) The digital inputs are usable as the following:
|
||
4 DI fast input 24 V DC (5 kHz) The digital inputs are usable as the following:
|
||||
4 standard DI 24 V DC |
||||
Digital outputs |
4 |
8 |
6 |
|
Functionality of digital outputs |
4 fast output DO-T 24 V DC/0.5 A (max. 5 kHz) The digital outputs are usable as the following:
|
4 DO-R 24 V DC / 120/240 V AC 2A in 2 groups |
4 fast output DO-T 24 V DC (100 kHz) The digital outputs are usable as the following:
|
6 DO-R 24 V DC / 120/240 V AC 2A in 2 groups |
4 fast output DO-T 24 V DC/0.5 A (5 kHz) (max. 5 kHz) The digital outputs are usable as the following:
|
||||
Digital inputs/outputs, configurable |
- |
- |
2 |
2 |
Functionality of digital inputs/outputs, configurable |
- |
- |
2 DC 24 V DC
|
2 DC 24 V DC The digital inputs/outputs are usable as the following:
|
LED displays |
For signal states. |
|||
Internal power supply |
Via processor module. |
|||
External power supply |
Via UP and ZP terminal. |
-
Connections
-
I/O configuration
-
Parameterization
-
Diagnosis
-
State LEDs
-
Technical data