ETC_CO_SdoWrite4 (FB)
FUNCTION_BLOCK ETC_CO_SdoWrite4
This function block is for writing EtherCAT slave parameters. Unlike ETC_CO_SdoWrite, only parameter that are no longer than 4 bytes are supported. The parameters to be written are specified with Index and Subindex, as used in the object directory.
- InOut:
Scope
Name
Type
Initial
Comment
Input
xExecuteBOOLRising edge: ACTION starts Falling edge: Resets outputs If a falling edge occurs before the function block has completed its action, the outputs operate in the usual manner and are only reset if either the action is completed or in the event of an error. In this case, the corresponding output values (xDone, xError) are present at the outputs for exactly one cycle.
xAbortBOOLFALSE
TRUE: Action is stopped immediately and all outputs are reset to their initial values.
usiComUSINT1
Index of master 1: first ETC master
uiDeviceUINTThe physical slave address to access the EtherCAT slave
usiChannelUSINT1
not used in the moment because channel is set automatically
wIndexWORDThe index of the CoE object
bySubindexBYTEThe sub index of the CoE object
udiTimeOutUDINTTimeout for operation in ms
abyDataARRAY [1..4] OF BYTE
The data to be written
usiDataLengthUSINTNumber of bytes to be written
Output
xDoneBOOLTRUE: Action successfully completed
xBusyBOOLTRUE: Function block active
xErrorBOOLTRUE: Error occurred, function block aborts action, FALSE: No error
eErrorIf xError is true then eError shows the error reason
udiSdoAbortUDINTThe abort code as received from the slave device