Base Interfaces (LIB)

Version

3.5.17.0

Namespace

IBaseLibrary

Author

3S - Smart Software Solutions GmbH

Description 1

Base interface for all classes to realize interface reflection. This interface is used for example for IO-drivers to ask for optional implemented interfaces.

Contents:

Indices and tables

1
Based on Base_Itfs.library, last modified 20.04.2021, 14:48:13. LibDoc 4.6.0.0-r.29
The content file Base_Itfs.library.json was generated with CODESYS V3.5 SP16 Patch 3 on 20.04.2021, 14:48:13.