TypeClass (ENUM)
TYPE TypeClass :
- InOut:
Name
Initial
Comment
TYPE_BOOL
0
TYPE_BIT
1
TYPE_BYTE
2
TYPE_WORD
3
TYPE_DWORD
4
TYPE_LWORD
5
TYPE_SINT
6
TYPE_INT
7
TYPE_DINT
8
TYPE_LINT
9
TYPE_USINT
10
TYPE_UINT
11
TYPE_UDINT
12
TYPE_ULINT
13
TYPE_REAL
14
TYPE_LREAL
15
TYPE_STRING
16
TYPE_WSTRING
17
TYPE_TIME
18
TYPE_DATE
19
TYPE_DATEANDTIME
20
TYPE_TIMEOFDAY
21
TYPE_POINTER
22
TYPE_REFERENCE
23
TYPE_SUBRANGE
24
TYPE_ENUM
25
TYPE_ARRAY
26
TYPE_PARAMS
27
TYPE_USERDEF
28
TYPE_NONE
29
TYPE_ANY
30
TYPE_ANYBIT
31
TYPE_ANYDATE
32
TYPE_ANYINT
33
TYPE_ANYNUM
34
TYPE_ANYREAL
35
TYPE_LAZY
36
TYPE_LTIME
37
TYPE_BITCONST
38
TYPE_UXINT
39
TYPE_XWORD
40
TYPE_XINT
41
TYPE_XSRTING
42
TYPE_VARLENARRAY
43
TYPE_ANYSTRING
44
TYPE_VECTOR
45
TYPE_LDATE
46
TYPE_LDATEANDTIME
47
TYPE_LTIMEOFDAY
48
TYPE_INTERFACE
16#F000
- Only for backward compatibility. Is not supported by CoDeSys. In version 3.1.1.1 there
was this member so we include this value for compatibility. The integer-value is not correct! Must not be used