IoDriver2 Interfaces (LIB)
- Version
3.5.17.0
- Namespace
IIoDrv
- Author
3S - Smart Software Solutions GmbH
Description 1
Contains the standard interface specification of an IO-driver. This interface implementation is mandatory for an IO-driver.
Contents:
ICmpIoDrv(ITF)ICmpIoDrv.IoDrvGetInfo(METH)ICmpIoDrv.IoDrvGetModuleDiagnosis(METH)ICmpIoDrv.IoDrvIdentify(METH)ICmpIoDrv.IoDrvReadInputs(METH)ICmpIoDrv.IoDrvScanModules(METH)ICmpIoDrv.IoDrvStartBusCycle(METH)ICmpIoDrv.IoDrvUpdateConfiguration(METH)ICmpIoDrv.IoDrvUpdateMapping(METH)ICmpIoDrv.IoDrvWatchdogTrigger(METH)ICmpIoDrv.IoDrvWriteOutputs(METH)
InterfaceIDs(GVL)IoDrvInfo(STRUCT)
Indices and tables
- 1
- Based on IoDriver2_Itfs.library, last modified 20.04.2021, 14:48:41. LibDoc 4.6.0.0-r.29The content file IoDriver2_Itfs.library.json was generated with CODESYS V3.5 SP16 Patch 3 on 20.04.2021, 14:48:41.