WARNING_ID (ENUM)

TYPE WARNING_ID(

NO_WARNING

Enumeration of the Warning ID, describes the details of each Warning generated by library function blocks.

Attributes:
qualified_only
InOut:

Name

Initial

Comment

NO_WARNING

0

1: No warning

HIGH_TEMPERATURE_REACHED

16#7287

2: High Temperature Reached - Bit 7 of wWarning of TestProcessStatusType

LOW_TEMPERATURE_REACHED

16#7288

3: Low Temperature Reached - Bit 8 of wWarning of TestProcessStatusType

HIGH_DEVIATION_REACHED

16#7289

4: High deviation Reached - Bit 9 of wWarning of TestProcessStatusType

LOW_DEVIATION_REACHED

16#728A

5: Low deviation Reached - Bit 10 of wWarning of TestProcessStatusType

NO_HIGHHIGH_LOWLOW_REACHED

16#728B

6: No High high low low Reached - Bit 11 of wWarning of TestProcessStatusType

NO_LOWLOW_LIMIT_REACHED

16#728C

7: No low low limit Reached

NO_AUTOTUNE

16#728E

8: When the NoAutotune is reached

NO_PID_PROCESS

16#728F

9: When the NoPidProcess is reached

SP_NOT_WITHIN_LIMITS

16#7290

10: Set point or Standby Setpoint if enabled is not within the temperature limits.LowLow Temperature < Low Temperature < Set Point / Standby Set Point < High Temperature < High High Temperature.