TECT_ERROR_CODE_ENUM (ENUM)
- TYPE TECT_ERROR_CODE_ENUM(
TECT_NO_ERROR
TECT_ERROR_CODE_ENUM enumeration is to display the Error generated
- Attributes:
qualified_only- InOut:
Name
Initial
Comment
TECT_NO_ERROR
0
1: No Error
TECT_TUNE_FAULT
1
2: wErrors.bit 0 - TuneFault: tuning Failed - outputs disabled - see iTuneStatus of TectProcessStatusType.
TECT_TC_FAULT_1
2
3: wErrors.bit 1 - TC Fault 1: TC_Fault1 is generated when Actual Temperature is less than tsMachineSet.rTcMin or greater than tsMachineSet.rTcMax. Bad Thermocouple reading - Outputs Disabled
TECT_TC_FAULT_2
3
4: wErrors.bit 2 - TC Fault 2: TC_Fault2 is generated when uiMinTempChange is not achieved within uiChangeTime. Plausability check not passed - Outputs Disabled.
TECT_HIGH_HIGH_TEMP_FAULT
4
5: wErrors.bit 3 - HighHighTempFault: HighHigh Temperature Alarm - Outputs Disabled
TECT_LOW_LOW_TEMP_FAULT
5
6: wErrors.bit 4 - LowLowTempFault: LowLow Temperature Alarm - Outputs Disabled
TECT_TEMP_WRONG_TEMP_LIMITS
13
8: wError.bit 12 - When the configured limits is not in the order of TectMachineSet.TcMax > TectMachineSet.rHighHighTemp > TectProcessSet.rHighTemp > TectProcessSet.rLowTemp > TectMachineSet.rLowLowTemp- Bit 12 of wErrors of TectProcessStatusType
TECT_SHORT_CIRCUIT
17
9: wErrors2.bit 0 - Short Circuit Detected in the zone heater power circuit
TECT_OPEN_CIRCUIT
18
10: wErrors2.bit 1 - Open Circuit Detected in the zone heater power circuit
TECT_CTRL_CIRCUIT_FAILURE
19
11: wErrors2.bit 2 - Failure of control circuit for the zone heater power circuit detected
TECT_NO_RATED_CURRENT
20
12: wErrors2.bit 3 - No valid rated current defined for current monitoring