CM579PnioReadIM0Data (FB)
FUNCTION_BLOCK CM579PnioReadIM0Data EXTENDS CM579PnioBase
function block to read IM0 data of specified PROFINET IO Device
- InOut:
Scope
Name
Type
Initial
Comment
Inherited from
Input
ExecuteBOOLFALSE
A rising edge starts a single operation, the output Busy goes to TRUE. In the first cycle all other inputs are read and stored, afterwards they are ignored. A falling edge does not stop the operation. After Done = TRUE or Error = TRUE and Execute = FALSE all outputs will be reset. For executing another operation the Execute input needs to be retriggered by another rising edge!
AbbETrig3
Output
DoneBOOLFALSE
Operation is completed without error (while outputs Busy and Error are FALSE). This output is TRUE for at least one cycle or until Execute is set to FALSE
AbbETrig3
BusyBOOLFALSE
Operation is running (while outputs Done and Error are FALSE)
AbbETrig3
ErrorBOOLFALSE
Operation is stopped with error (while outputs Busy and Done are FALSE). This output is TRUE for at least one cycle or until Execute is set to FALSE. The output ErrorID gives more details about the error.
AbbETrig3
Input
DeviceAC500_IoDrvCM579Profinet.IDeviceCM579Profinetinstance of CM579-PNIO device
CM579PnioBase
Output
ErrorIDerror code that describes occurred error
CM579PnioBase
AddErrorIDUDINTadditional description of error, meaning depends on value of output ErrorID
CM579PnioBase
Input
DevNamename of device from which the I&M0 data is to be read (e.g. ‘ci501-pn-01’ )
DevSlotUINTslot from which the I&M0 data is to be read
DevSubSlotUINTsubslot from which the I&M0 data is to be read
Output
VendorIDUINTVendorID of device
OrderIDSTRING(20)OrderID of device
SerialNoSTRING(16)serial number of device
HardwareRevUINThardware revision
SoftwareRevsoftware revision
RevisionCntUINThardware revision count
ProfileIDUINTIO Device profile
ProfileSpecTypeUINTprofile specific device type
IMVersionversion of implemented I&M0 data
IMSupportedWORDavailability of I&M records, Bit0: profile specific I&M, Bit 1: I&M1, Bit 2: I&M2, Bit 3: I&M3, Bit 4: I&M4